Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 5P UPS system.

  • Replacement battery backup for Eaton 5P1500R and 5P1550GR UPS
  • Carefully screened and certified to restore UPS runtime to original specs
  • Leakproof internal battery cartridge requires no regular maintenance
  • Ships pre-wired and ready for immediate installation to prevent downtime

Features

UPS Replacement Battery Cartridge for Select Eaton 5P UPS Systems
This UPS backup battery replacement is compatible with Eaton’s 5P1500R and 5P1550GR UPS systems. Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.

Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) EBP-0807 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the EBP-0807 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your 5P UPS system.

System Requirements

Compatible only with Eaton’s 5P1500R and 5P1550GR UPS systems

Package Includes

EBP-0807 Internal Replacement Battery Cartridge

RoHS compliant

Specifications

OVERVIEW
UPC Code743172082817
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Battery Replacement DescriptionRe-use existing wiring harness
Hot Swap BatteryYes
PHYSICAL
Unit Dimensions (hwd / in.)6.750 x 12.750 x 24.750
Unit Weight (lbs.)21
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
APPLICATIONS
Used With5P1550GR, 5P1500R
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceFCC (USA); RoHS

Questions & Answers

Proper recharging within the stated shelf life will maintain the runtime to that of a new battery. If a battery has lost significant charge in storage, Eaton will recharge the battery and add a new label noting the next “recharge by” date.

Was this information helpful? Yes No
Need more help? Contact Technical Support

Batteries lose charge or self-discharge due to slight differences in local areas of the plates that discharge the battery. In effect there are tiny, little batteries, inside that are not open circuited and will discharge locally some of the active material. Self-discharge of the battery occurs continuously whether the battery is standing open circuited or operating in the UPS. When the charger is on, a portion of the float current (i.e. small current flowing through the battery) goes to overcoming self-discharge and keeps the battery fully charged.

Was this information helpful? Yes No
Need more help? Contact Technical Support

After recharging is complete, the battery shelf life restarts and a new “recharge by” date should be established to ensure the battery shelf life is maintained through the next required recharge.

Was this information helpful? Yes No
Need more help? Contact Technical Support

First, Eaton batteries may be recharged at the factory as part of standard operating procedure. Batteries that have been recharged will have a new “recharge by” label applied. Furthermore, Eaton guarantees that batteries shipped out of the factory will have at least a three month shelf life.

Was this information helpful? Yes No
Need more help? Contact Technical Support

Failure to put the battery system in service or failure to recharge before the “recharge by” date will result in a permanent loss of battery capacity as well as cancellation of the battery warranty.

Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

UPS Battery Backup

  Model Number Description
Eaton 5P 1440VA 1100W 120V Line-Interactive UPS, 5-15P, 5x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, 1U 5P1500R 5P1500R Eaton 5P 1440VA 1100W 120V Line-Interactive UPS, 5-15P, 5x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, 1U
Eaton 5P 1550VA 1100W 230V Line-Interactive UPS, C14 Input, 6 C13 Outlets, True Sine Wave, Cybersecure Network Card Option, 1U 5P1550GR 5P1550GR Eaton 5P 1550VA 1100W 230V Line-Interactive UPS, C14 Input, 6 C13 Outlets, True Sine Wave, Cybersecure Network Card Option, 1U

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.