Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/21/2024

Features

DP to DVI/HDMI Kit for Digital Signage or Extending Video in Schools or Trade Show Booths
This transmitter/receiver kit extends and distributes DisplayPort audio/video, RS-232 serial and IR (infrared) remote signals from a DisplayPort source, such as a laptop or media server, to a DVI or HDMI display. This point-to-point installation allows you to place a monitor, projector or television up to 328-ft. (100 m) away, which is more than 200-ft. (61 m) farther than a traditional Cat5e/6 solution. Plus, by adding a chain of unmanaged network switches, such as NG5, you can continue extending the distance between source and display up to 328 feet per switch.

Scale Up to a Multi-In, Multi-Out Installation to Take You Beyond 328-ft. (100 m)
You can create an installation featuring multiple sources and displays by connecting a dedicated managed Ethernet network switch with Internet Group Management Protocol (IGMP), such as NSS-G16D2. By adding multiple managed switches, you can create a multi-in, multi-out installation with as many as 64 transmitters and 255 receivers. The IGMP-enabled switch will let you manage all connections for centralized control over which sources show on which displays. Note: unmanaged switch installations are limited to two transmitter units. The number of receivers is limited to the number of ports remaining on the unmanaged switch. This transmitter/receiver extender kit is designed for use with a dedicated network switch. Connecting a switch used with other networking equipment will result in degraded or non-functional performance. 

Transmits Crystal-Clear 1080p Video with Stereo Audio
The B160-101-DPHDSI supports video resolutions up to 1920 x 1080 (1080p) at 60 Hz with 24-bit True Color in a managed switch installation. It extends IR signals that control a DisplayPort source to a remote display, as well as RS-232 signals at serial baud rates up to 57600 Bps. This allows you to operate the source device's remote control (play, rewind, pause, etc.), while standing near the receiver located up to 328-ft. (100 m) away. An adapter cable is included for converting the receiver's HDMI signal for a DVI display.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Mounting hardware is included for installing the units on walls, poles or 19-inch racks. Cat6 patch cable (such as N202-Series) can be used to connect the transmitter to the receiver or a network switch. Connect an additional display to the transmitter's local output with HDMI cable (such as P568- or P569-Series) to monitor the image being transmitted to a remote display. 

TAA-Compliant for GSA Schedule Purchases
The B160-101-DPHDSI is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort output (media server, laptop)
  • Display devices with DVI or HDMI input (HDTV, projector, monitor)

Package Includes

  • B160-001-DPSI transmitter unit
  • B160-100-HDSI receiver unit
  • IR-Out cable
  • IR-In cable
  • HDMI to DVI adapter cable
  • (2) 3.5 mm to DB9 adapter cables (M/F)
  • (2) External power supplies with 4.5-ft. (1.37 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 2A)
  • (8) International plug adapters (North America, Europe, U.K., Australia)
  • (2) Sets of mounting hardware
  • (2) Owner's manuals
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332237798
Product TypeSplitter; Extender Kit
TechnologyDVI; DisplayPort; HDMI; A/V over IP; Cat5/5e; Cat6
Host ConnectorDISPLAYPORT (FEMALE)
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p) @ 60Hz
Max 1280 x 720 (720p) Range (ft)328
Max 1920 x 1080 (1080p) Range (ft)328
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product328 ft.
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangenetwork switch
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)328
Maximum Signal Range Details
328 ft via Cat6
275 ft via Cat5e
AUDIO
Audio InputDisplayport
Audio OutputHDMI
Audio SpecificationStereo Audio
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.4
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1(1) DISPLAYPORT (FEMALE); (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
Side B - Connector 1(1) HDMI (FEMALE); (1) RJ45 (FEMALE)
Input x Output1 x 1
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Length (ft.)0
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Receiver Unit Dimensions (hwd / in.)1.169 x 5.039 x 3.937
Receiver Unit Weight (lbs.)0.2
Shipping Dimensions (hwd / in.)3.00 x 5.80 x 13.40
Shipping Weight (lbs.)3.50
Transmitter Unit Dimensions (hwd / in.)1.169 x 5.039 x 3.937
Transmitter Unit Weight (lbs.)0.2
Unit Dimensions (hwd / in.)1.169 x 3.937 x 5.039
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)328
Transmission Distance100m (328 ft.)
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
Latency  2-3 Seconds
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
Port SelectionPushbutton; Software
Displayport Specification1.2
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsBSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) P569-010-LOCK P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m)

Video Extenders

  Model Number Description
DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA B160-100-DPSI B160-100-DPSI DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.