Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Splits and extends a 4K DisplayPort audio/video signal to two separate HDMI monitors up to 230 ft. away with zero latency.

  • Transmits in mirrored, extended and video wall modes for advanced digital signage
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) in video wall mode
  • Power over Cable (PoC) technology provides power to the receivers via Cat6 cable
  • Ready for plug-and-play operation with no additional software or drivers needed
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

Connect up to 2 HDMI Monitors to Your DisplayPort Computer up to 230 ft. Away
This multi-display splitter connects two 4K or 8K HDMI monitors, projectors or televisions to the DisplayPort output on your laptop or desktop computer. Recommended for digital signage in schools, churches, trade shows, hotels, office conference rooms, restaurants, bars and retail outlets, the B156E-002-H8K-K helps you create video walls, give audio/video presentations in front of large audiences or stream 4K/8K video to multiple locations.

DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting the DisplayPort input to a source that supports DisplayPort MST Mode, you may connect two monitors simultaneously. This allows you to display the same image on each monitor, extend your host desktop across both monitors or combine both monitors into one large display as a video wall. LED indicators let you know which monitors are receiving an AV signal. 

Transmits 8K Video Using Cat6 Cabling
The B156E-002-H8K-K supports Ultra HD resolutions up to 3840 x 2160 at 60 Hz per monitor with 12-bit Deep Color and 2-channel LPCM audio in extended desktop and mirror modes. In video wall mode, it supports expanded resolutions, including 7680 x 2160 at 60 Hz (2x1 vertical configuration) and 3840 x 4320 at 60 Hz (1x2 horizontal configuration). The B156E-002-H8K-K is compliant with HDMI 2.0 standards and is backward compatible with previous versions. Note: When in video wall mode, it is recommended to use monitors of the same brand and model to ensure full functionality.

Supports HDR and 4:4:4 for the Sharpest Video Possible
The B156E-002-H8K-K supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.3 encryption allows you to stream 4K content with no complications. This extender kit also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the remote receivers over Cat6 cable. LEDs on both the transmitter and receivers will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of bulky power bricks and gives you the freedom to place the receivers away from an AC outlet.

Designed for Plug-and-Play Convenience
Just connect your source device to the splitter with a user-supplied DisplayPort cable up to 15 feet (4.6 meters). User-supplied Cat6 cables connect the splitter and the pigtail receivers, which connect directly to the monitors’ HDMI input. No software or drivers are needed. Plug the splitter’s external power supply into a compatible AC outlet. Four international plug adapters (North America, Europe, U.K., Australia) are also included. Rugged metal enclosure comes with detachable brackets for mounting on a level surface.

TAA-Compliant for GSA Schedule Purchases
The B156E-002-H8K-K is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • A computer with a DisplayPort 1.4 compatible graphics card (e.g. AMD Radeon with AMD Eyefinity Technology). Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers. The feature set is limited to that of the attached equipment (e.g. you may be limited to displaying in clone/mirror mode only). Compatibility with older graphics cards is not guaranteed.
  • Mac OS X does not support MST for NVIDIA and Intel graphics processor units, limiting video display on the connected monitors to mirror mode.
  • DisplayPort 1.4 bandwidth is 32.4 Gbps. Higher resolution monitors take up more bandwidth. Although HDMI monitors support video resolutions up to 3840 x 2160 on individual monitors, the number of 4K monitors connected at the same time is limited.

Package Includes

  • B156E-002-H8K-K 2-Port DisplayPort to HDMI Multi-Monitor Splitter
  • (2) HDMI pigtail receivers
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A) with 4.5 ft. cord
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Mounting hardware
  • Installation guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332287397
Product TypeSplitter; Extender Kit
TechnologyDisplayPort
Host ConnectorDISPLAYPORT (FEMALE)
VIDEO
Video InputDISPLAYPORT (FEMALE)
Video OutputHDMI (MALE)
Resolutions Supported

Video Wall Mode: (1x2) 3840 x 4320@ 60hz; (2x1)7680 x 2160@ 60hz

Extented Desktop Mode: 3840x2160@ 60hz (Display 1 & Display 2)

Mirror Mode: 3840x2160@ 60hz (Display 1 & Display 2)

Max Supported Video Resolution7680 x 2160 (8K) @ 60Hz
Max 720P Range (ft)230
Max 1080P Range (ft)230
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs2
Receiver/Transceiver Video OutputDisplayPort; HDMI
Max Supported Color Depth12-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
Maximum Signal Range (ft)230
EDID SupportNo
AUDIO
Audio Specification2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportYes
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Consumption (Watts)26.50
CONNECTIONS
Number of Ports2
Side B - Connector 1(2) HDMI (MALE)
Connector PlatingNickel
Contact Plating  Gold
Input x Output1 x 2
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
Material of ConstructionABS Plastic
Cable Length (ft.)0
Receiver Unit Dimensions (hwd / in.)2.95 x 1.85 x 0.73
Receiver Unit Weight (lbs.)0.4850
Shipping Dimensions (hwd / in.)4.17 x 6.29 x 13.70
Shipping Weight (lbs.)4.85
Transmitter Unit Dimensions (hwd / in.)9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)1.433
Unit Dimensions (hwd / in.)1.169 x 9.252 x 3.937
Unit Dimensions (in.)9.25 x 3.94 x 1.17
Unit Weight (lbs.)2.5
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
BTUs  90.365 BTU/h
COMMUNICATIONS
Max 1024 x 768 Range (ft)230
Signal Range (ft.)230
Max 480P Range (ft)230
Transmission Distance230
Max 1440 x 900 Range (ft)230
Max 1080i Range (ft)230
Max 1920 x 1440 Range (ft)230
Max 4K UHD Range (ft)230
Max 480i Range (ft)230
Max 640 x 480 Range (ft)230
Max 800 x 600 Range (ft)230
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  Zero Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
MST Support  Yes
Multi-Resolution SupportNo
Displayport Specification1.4
HDCP Specification2.3
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL
Product ComplianceCE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. P568-010-8K6 P568-010-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.
8K HDMI Plenum-Rated Fiber Active Optical Cable (AOC) - 8K UHD @ 60 Hz, HDR, M/M, Black, 10 m (33 ft.) P568F-10M-8K6 P568F-10M-8K6 8K HDMI Plenum-Rated Fiber Active Optical Cable (AOC) - 8K UHD @ 60 Hz, HDR, M/M, Black, 10 m (33 ft.)
8K HDMI Plenum-Rated Fiber Active Optical Cable (AOC) - 8K UHD @ 60 Hz, HDR, M/M, Black, 30 m (98 ft.) P568F-30M-8K6 P568F-30M-8K6 8K HDMI Plenum-Rated Fiber Active Optical Cable (AOC) - 8K UHD @ 60 Hz, HDR, M/M, Black, 30 m (98 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.