Part Number: P783-010-DPU
- 10-ft. (3.05 m) 3-in-1 DisplayPort, USB A/B and 3.5 mm cable connects KVM to your computer
- 10-ft. (3.05 m) DisplayPort cable included for connecting a second monitor to the KVM switch
- Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports true 4:4:4 chroma subsampling to meet latest color standards
- 10-ft. (3.05 m) USB A/B cable included for KVM's CAC port (smart cards, scanners, etc.)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- B002-DP2AC4 or B002-HD2AC4 NIAP KVM or other compatible KVM
Package Includes
- P783-010 DisplayPort KVM cable kit, 3 in 1 (M/M), 10 ft.
- P580-010 DisplayPort monitor cable (M/M), 10 ft.
- U022-010 USB A/B cable (M/M), 10 ft.
Specifications
OVERVIEW
| UPC Code | 037332241627 |
| Accessory Type | Cable Kit |
| Technology | DisplayPort |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @60Hz |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE); DISPLAYPORT (MALE); USB A (MALE) |
| Side A - Connector 2 | DISPLAYPORT (MALE) |
| Side A - Connector 3 | USB A (MALE) |
| Side B - Connector 1 | 3.5MM (MALE); DISPLAYPORT (MALE); USB B (MALE) |
| Side B - Connector 2 | DISPLAYPORT (MALE) |
| Side B - Connector 3 | USB B (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B002-HD2AC4 | Secure KVM Switch, 4-Port, HDMI to DisplayPort, Dual Monitor, 4K, NIAP PP3.0 Certified, Audio, CAC, TAA |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- NIAP-Certified Secure KVM Switch
https://tripplite.eaton.com/video/niap-certified-secure-kvm-switch/50009
Product Images