Part Number: SRCOLOKIT45U
Converts a standard 45U rack enclosure into a dual-compartment colocation rack cabinet.
- Allows 2 different users to occupy their own half of a 45U rack enclosure
- Each half has its own unique combination lock to prevent unauthorized access
- Includes divider panel, doors, roof panel and all necessary mounting hardware
- Compatible with Eaton’s 45U rack enclosures, including SR45UB
Features
Converts Your 45U Standard-Depth Rack into a Dual-Compartment Rack
The SRCOLOKIT45U turns a standard 45U single-compartment rack into a dual-compartment colocation rack, allowing two different users to occupy an equal amount of rack space. Allowing multiple tenants to share a single cabinet within a data center reduces cost and maximizes valuable space. All necessary mounting hardware is included in this colocation kit.
Keeps Servers and Other Equipment Secure
An included divider panel separates the two compartments. The rack’s original front and rear doors are replaced by independently lockable doors, each with its own unique, user-settable combination lock to help prevent damage, tampering or theft. The perforated doors allow generous airflow from front to rear to help keep your equipment cool and functioning at its peak.
System Requirements
Compatible with Eaton 45U rack enclosures, including SR45UB
Package Includes
- (4) Colocation doors
- (4) Hinge brackets
- Divider plate
- Roof panel
- (2) Cable channels
- (2) Cable channel plates
- Blocking plate
- (4) Divider plate brackets
- (2) M6 screws
- (8) M6 x 10 mm flat-head screws
- (8) M6 x 16 mm flat-head screws
- (4) M4 screws
- (8) Cone washers
- Assembly instructions
Specifications
OVERVIEW
| UPC Code | 037332277008 |
| Accessory Type | Mounting Accessories; Rackmount Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Material of Construction | Cold rolled steel with powder-coated finish |
| Unit Dimensions (hwd / in.) | 24.210 x 41.340 x 11.810 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; RoHS |
Questions & Answers
Documents & Downloads
Product Images