Part Number: N252A-024-HUSHK
- 24 RJ45 ports numbered, labeled and color-coded for easy cable identification
- Rated for 10 Gbps speeds for managing Cat6a cable in high-density Ethernet applications
- Dual IDC terminations allow use of either Krone or 110 punchdown impact tool
- Built-in strain relief bar takes stress off connectors and cuts cable clutter
- Mounts easily into 0.5U of space in your EIA-standard 19 in. rack for immediate use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332248183 |
| Product Type | Rackmount |
| Technology | Cat6a |
CONNECTIONS
| Number of Ports | 24 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | KRONE IDC |
PHYSICAL
| Rack Height | 0.5U |
| Panel Style | Punchdown |
COMMUNICATIONS
| Network Speed Details | Rated for 10GbE |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N262-001-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 1 ft. (0.31 m) | |
| N262-003-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N262-005-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N262-010-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N262-014-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images