Part Number: N238-010-BK TAA
- 10-Pack
- Use in Cat6 or Cat5e installations
- Compliant with EIA/TIA CAT6 connecting hardware specifications.
- Dual-color coded labeling made for both 568A and 568B (258A) wiring schemes.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 10-Pack
- Use in Cat6 or Cat5e installations
- Compliant with EIA/TIA Cat6 connecting hardware specifications
- Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes
- Compact casing fits into any conventional face plate, outlet box, or panel
- UL-certified ANSI/TIA/EIA-568-B.2-1 Permanent Link/Channel Identification Test
- Uniquely patterned, printed circuit board designed to meet Cat6 performances
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332187833 |
| Product Type | RJ45 Keystone Jack |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | 110 IDC |
PHYSICAL
| Color | Black |
| Connector Color | Black |
| Shipping Dimensions (hwd / in.) | 5.00 x 7.01 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 0.870 x 0.640 x 1.260 |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1863; UL 2043 |
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
| N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images