Part Number: SRLPOST
- Provides extra cable depth to existing 1.5 in. (38 mm) wide cable runway installations
- Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Works with all SmartRack® ladder system accessories and runways
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
System Requirements
- Compatible with straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Package Includes
- (2) Cable runway posts
- (2) Post brackets
- (2) M6 x 35 bolts
- (2) M6 lock washers
- (2) M6 hex nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214553 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 3.10 x 3.30 x 10.20 |
| Shipping Weight (lbs.) | 0.68 |
| Unit Dimensions (hwd / in.) | 3.100 x 3.300 x 10.200 |
| Unit Weight (lbs.) | 0.672 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images