Part Number: P568FA-20M
Fiber HDMI cable with durable TPU jacket carries UHD 4K video/audio in outdoor and industrial digital signage and security applications.
- Supports 4K @ 60 Hz video resolutions (4:4:4)
- Carries High Dynamic Range (HDR), HDCP 2.2, EDID, CEC, ARC, and Dolby 5.1
- Fiber optic strands transmit audio/video over longer distances than standard copper
- Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
- Armored cable with TPU jacket and Dupont Kevlar® for outdoor use resists crushing, cutting and abrasions
- 3-year limited warranty
Features
4K HDMI Cable Connects Industrial and Outdoor Security and Digital Signage Components
This high-speed HDMI cable securely connects HDMI-enabled laptops, tablets, Blu-ray players, game consoles, media servers or security cameras to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
The P568FA-20M supports Ultra HD resolutions up to 4K. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. The cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as other current HDMI standards, including 3D, 48-bit Deep Color and Dolby 5.1-channel surround sound.
Armored Cable Jacket Ideal for Areas Where Extra Protection Is Needed
The outer thermoplastic polyurethane (TPU) jacket offers UV protection for applications in which the cable is installed outdoors. The crush-resistant stainless steel armored tube protects the cabling against excessive force. The DuPont Kevlar resists heat and provides tensile strength to the cable when it is being bent or pulled. This type of cable construction provides ideal protection in outdoor applications where the cable is exposed to crushing, cuts and abrasion.
Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568FA-20M is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: the cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.
Specifications
OVERVIEW
| UPC Code | 037332261014 |
| Product Type | Active Optical Cable (AOC) |
| Technology | HDMI |
| Cable Type | Active |
VIDEO
| Video Input | HDMI (MALE) |
| Video Output | HDMI (MALE) |
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max 1280 x 720 (720p) Range (ft) | 65 |
| Max 1920 x 1080 (1080p) Range (ft) | 65 |
| Max 1920 x 1200 Range (ft) | 65 |
| Max 2560 x 1600 Range (ft) | 65 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 65 |
| Max 3840 x 2160 (4K@60Hz) Range (ft) | 65 |
| Signal Range (ft) | 65 |
| Signal Range (m) | 20 |
| Max Supported Color Depth | 48-bit |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 65 |
| Signal Transmission | Unidirectional |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | TPU |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPU |
| Cable Jacket Rating | Armored |
| Cable Outer Diameter (OD) | 5.8 mm |
| Cable Length (ft.) | 65 |
| Cable Length (in.) | 780 |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Cable |
| Unit Dimensions (hwd / in.) | 2.800 x 8.700 x 9.300 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Operating Humidity Range | 10% to 80% RH, Non-Condensing |
| Storage Humidity Range | 10% to 80% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| EMI/RFI Line Noise Protection | Yes |
| 10/100 Ethernet Extension Support | No |
| Armored Cable | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
| N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BHBH | HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B118-004-8K | 4-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA | |
| B156-002-H8K | 2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA |
Couplers
| Model Number | Description | |
|---|---|---|
| P569-000-FF-IND | 4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap, TAA |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images