Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Fiber HDMI cable with durable TPU jacket carries 4K video/audio in industrial environments where protection against dust and moisture is needed.

  • Supports 4K @ 60 Hz video resolutions (4:4:4)
  • Carries High Dynamic Range (HDR), HDCP 2.2, EDID, CEC, ARC, and Dolby 5.1
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • IP68-rated ends resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Armored cable with TPU jacket and Dupont Kevlar® for outdoor use resists crushing, cutting and abrasions
  • 3-year limited warranty

Features

4K HDMI Cable Connects Industrial and Outdoor Security and Digital Signage Components
This high-speed HDMI cable securely connects HDMI-enabled laptops, tablets, Blu-ray players, game consoles, media servers or security cameras to 4K-ready HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.

Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
The P568FA-50M-W supports Ultra HD resolutions up to 4K, with Dolby 5.1-channel surround sound. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. The cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as other current HDMI standards, including 3D, 48-bit Deep Color and Dolby 5.1-channel surround sound.

IP68-Rated Ends Resist Dust and Water
Both HDMI connectors are protected by a molded, dust-resistant, IP68-rated watertight hood and caps. The IP68 rating means the connectors can endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance. The P568FA-50M-W is ideal for industrial areas, such as factories and warehouses, and unforgiving outdoor installations, including malls, bus stops and stadiums, where dust, debris and water are present. 

Armored Cable Jacket Ideal for Areas Where Extra Protection Is Needed
The outer thermoplastic polyurethane (TPU) jacket offers UV protection for applications in which the cable is installed outdoors. The crush-resistant stainless steel armored tube protects the cabling against excessive force. The DuPont Kevlar resists heat and provides tensile strength to the cable when it is being bent or pulled. This type of cable construction provides ideal protection in outdoor applications where the cable is exposed to crushing, cuts and abrasion.

Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568FA-50M-W is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: the cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.

Package Includes

P568FA-50M-W High-Speed Armored HDMI Fiber Active Optical Cable, M/M, Black, 50 m (164 ft.) 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332260987
Product TypeActive Optical Cable (AOC)
TechnologyHDMI
Cable Type  Active
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max 1280 x 720 (720p) Range (ft)164
Max 1920 x 1080 (1080p) Range (ft)164
Max 1920 x 1200 Range (ft)164
Max 2560 x 1600 Range (ft)164
Max 3840 x 2160 (4K@30Hz) Range (ft)164
Max 3840 x 2160 (4K@60Hz) Range (ft)164
Signal Range (ft)164
Signal Range (m)50
Max Supported Color Depth48-bit
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)164
Signal TransmissionUnidirectional
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionTPU
Cable Jacket ColorBlack
Cable Jacket MaterialTPU
Cable Jacket RatingArmored
Cable Outer Diameter (OD)5.8 mm
Cable Length (ft.)164
Cable Length (in.)1968
Number of Displays1
Form Factor/Mounting OptionsCable
Unit Dimensions (hwd / in.)2.800 x 10.800 x 11.300
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 80% RH, Non-Condensing
Storage Humidity Range10% to 80% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionYes
10/100 Ethernet Extension SupportNo
Ingress Protection (IP) RatingIP68
Armored CableYes
Driver RequiredNo
STANDARDS & COMPLIANCE
Protection RatingIP68
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Faceplates & Boxes

  Model Number Description
1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP01-IND N206-FP01-IND 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts N206-SB01-IND N206-SB01-IND Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

Audio Video Extenders

  Model Number Description
HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA B127A-1A1-BHBH B127A-1A1-BHBH HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA

Video Wall Controllers, Splitters, Multiviewers

  Model Number Description
4-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA B118-004-8K B118-004-8K 4-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA
2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA B156-002-H8K B156-002-H8K 2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA

Couplers

  Model Number Description
4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap, TAA P569-000-FF-IND P569-000-FF-IND 4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.