Part Number: SRFC5ELBOW
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires 2 SRFC5CPL5 couplers (sold separately)
- 5-year limited warranty
Features
High-Impact PVC Elbow Helps You Create 90-Degree Fiber Cable Routing Schemes
The SmartRack® SRFC5ELBOW connects to two channel sections or other fittings in your fiber routing system to create a 90-degree turn. Two of SRFC5CPL5 couplers (sold separately) are required to complete your installation. Made from durable, lightweight PVC material, this elbow connects using the couplers’ included hardware to help keep your fiber optic cable bundles neat and organized. Screws tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
- 2 x SRFC5CPL5 couplers (sold separately)
Package Includes
- Horizontal 90° elbow, 120 mm
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240828 |
| Product Type | Elbow |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Elbow |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 5.11 x 10.63 x 10.63 |
| Unit Dimensions (hwd / in.) | 4.646 x 10.100 x 10.100 |
| Unit Weight (lbs.) | 1.093 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |