Part Number: SR48SIDE
Locking steel panel attaches to the side of your SR48UB-based server rack enclosure.
- Pre-installed latches lock securely with included keys to protect equipment from theft
- Ideal as replacement panel or for expansion rack cabinets
- Made from heavy-duty steel engineered to stand up to busy IT environments
- Designed for use with 42 in. (1050 mm) depth, 48U rack enclosures
- Fits models based on the SR48UB frame design, including SR48UBEXP and SR48UBWD
- 5-year limited warranty
Features
Single Steel Side Panel for Installation on Your 48U Rack Cabinet
The SmartRack® SR48SIDE side panel features pre-installed key-locking latches for securing your rack equipment against tampering and theft. Designed for standard-depth SR48UB rack frame, this panel can also be added to the side of an expansion cabinet (SR48UBEXP) when application needs have changed or onto a wide cabinet (SR48UBWD) as the depth remains the same. They can also be used as replacements for existing side panels.
Convert an Expansion Cabinet into a Cabinet with Side Panels
When needs change and you want to separate your expansion rack cabinets (such as SR48UBEXP), add four** SR48SIDE heavy-duty steel panels to the sides of them to convert the racks into standard cabinets. Note: This package includes only one (1) singular panel. You will need to purchase four SR48SIDE panels to completely populate an expandable rack.
Specifications
OVERVIEW
| UPC Code | 037332177148 |
| Accessory Type | Side Panel |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.00 x 38.50 x 38.50 |
| Shipping Weight (lbs.) | 27.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
It's important to ensure that the server rack is properly cooled, and cold airflow is sufficient to prevent overheating and equipment failure. If you plan on buying a portable or in-rack air conditioner, and need to know how much cooling power you need, here are some helpful tips.
The amount of heat that a server rack produces depends on the type of equipment in the rack, the number of devices installed, and the workload of the equipment. As a general rule, a fully loaded server rack can produce anywhere between 4 and 20 kilowatts of heat.
Further Reading: Server Racks Explained
Accessories
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SR48UBEXP | 48U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included | |
| SR48UBEXPND | SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides or Doors | |
| SR48UBEXPNDNR3 | SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof |
Documents & Downloads
Design Resources
Product Literature
Product Images