Part Number: SR52SIDE4PHD
Latching steel panels attach to the sides of your heavy-duty 4-post open frame rack.
- Provides a clean look for end-of-row open frame rack applications
- Includes 2 panels that cover one side of the 52U rack
- Made from heavy-duty steel engineered to stand up to busy IT environments
- Designed for use with SR4POST52HD heavy-duty open frame racks
- 5-year limited warranty
Features
Steel Side Panels for Installation on Your 52U 4-Post Open Frame Rack
The SmartRack® SR52SIDE4PHD side panels feature pre-installed latches that attach to your busy 4-post open frame rack. Designed for the SR4POST52HD rack frame, this kit can be used in data centers and other applications to provide a clean look for end-of-row open frame racks. This side panel kit elevates the look of your 4-post rack and provides an added layer of protection from tampering or the usual cable mishaps. Note: This package only covers one side of an SR4POST52HD. You will need to purchase two kits to have two panels on each side of the rack.
Specifications
OVERVIEW
| UPC Code | 037332186386 |
| Accessory Type | Side Panel |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.30 x 27.20 x 44.90 |
| Shipping Weight (lbs.) | 46.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
It's important to ensure that the server rack is properly cooled, and cold airflow is sufficient to prevent overheating and equipment failure. If you plan on buying a portable or in-rack air conditioner, and need to know how much cooling power you need, here are some helpful tips.
The amount of heat that a server rack produces depends on the type of equipment in the rack, the number of devices installed, and the workload of the equipment. As a general rule, a fully loaded server rack can produce anywhere between 4 and 20 kilowatts of heat.
Further Reading: Server Racks Explained
Accessories
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SR4POST52HD | 52U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images