Part Number: PS7224-20HW
- AC input hardwired via knockout on unit
- 24 outlets
- Ideal for applications requiring permanent installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
PS7224-20HW Power Strip offers 20A multi-outlet AC power distribution in a convenient 72-inch hardwire cabinet. Includes knockout panels to accept 3/4-inch conduit fittings for hardwire installation and 24 output receptacles with 2.8-inch center-to-center spacing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications.
Features
- Versatile all-metal 72 inch format with outlets arranged in a single row
- Knockout panels for 3/4 inch conduit fittings allow permanent hardwire installation
- Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
- 24 outlets total, 2 NEMA 5-15/20R (20A) and 22 NEMA 5-15R (15A)
- 20 amp electrical capacity
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
| UPC Code | 037332042361 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 20A 120V |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | Hard-wire |
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 2400 |
| Output Receptacles | (2) 5-15/20R; (22) 5-15R |
| Circuit Breaker (amps) | 20 |
| Transformer Accommodation | (12) Yes |
| Outlet Spacing | 2.795 in. |
PHYSICAL
| Color | Beige |
| Material of Construction | Metal |
| Housing Color | Beige |
| Mounting Holes or Slots | No |
| Outlets Measurement (Center to Center) | 4 in. |
| Receptacle Color | Beige |
| Shipping Dimensions (hwd / in.) | 2.80 x 2.60 x 76.50 |
| Shipping Weight (lbs.) | 7.60 |
| Unit Dimensions (hwd / in.) | 1.490 x 1.490 x 72.000 |
| Outlet Spacing | 2.795 in. |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |