Part Number: TLM606NC
- 6 outlets
- Illuminated on/off switch with cover
- 15-amp circuit breaker
- 6-ft. (1.83 m) power cord
- Rugged metal case
- Keyhole mounting slots
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The Power It!® TLM606NC power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes six NEMA 5-15R outlets, six-foot (1.8 meters) AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.
Features
- Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
- Includes 6 NEMA 5-15R outlets
- Illuminated on/off switch provides one-touch power control for connected equipment
- Transparent switch cover snaps tight to prevent accidental shutoff
- Convenient keyhole slots provide secure mounting options for a wide variety of surfaces and applications
- 15A power handling capacity with integrated circuit breaker
- 120V AC, 50/60Hz electrical compatibility
- 6-ft. (1.83 m) AC line cord
- Rugged metal case provides extra safety and durability
- UL certification
Specifications
OVERVIEW
| UPC Code | 037332127426 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A circuit breaker |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted 2 position switch controls power to all outlets |
| Locking Switch Cover | Transparent switch cover snaps tight to prevent accidental shutoff |
PHYSICAL
| Color | Light Gray |
| Material of Construction | Metal |
| Power Cord Color | Light Gray |
| Housing Color | Light Gray |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole slots = 203.20mm; Distance between end tabs = 330.17mm |
| Outlets Measurement (Center to Center) | 1.62 in. |
| Receptacle Color | Light gray |
| Shipping Dimensions (hwd / in.) | 14.50 x 5.00 x 2.50 |
| Shipping Weight (lbs.) | 2.10 |
| Unit Dimensions (hwd / in.) | 2.000 x 13.750 x 2.750 |
| Unit Weight (lbs.) | 2 |
| Mounting Details | Includes flanges |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL Listed |
| Product Compliance | RoHS |