Part Number: CS16AC
This Model has been retired and replaced by CSC16AC. An Owner's Manual and other information for the CS16AC is available on the model support page
Features
- 16 AC outlets charge up to 16 iPad, Android, Kindle or Surface tablets
- Compatible with all devices that charge via user-supplied USB power adapters, including iPad, Android, Kindle, Kindle Fire and Surface tablets and iPhone, Android and Windows smartphones
- 10-ft. (3.05 m) AC input cord reaches distant outlets
Comprehensive Protection
- Sturdy steel construction and powder-coated finish provide long-term durability
- Door locks with included keys to prevent device theft, damage or tampering
- Flow-through ventilation prevents devices from overheating
- Coated shelf shields devices from scratches and scuffs
- Built-in circuit breaker protects against overloads
Clutter-Free Organization
- AC outlets, device AC adapters and cords store out of sight
- Shelf includes charging cord access ports for each device
- Toolless trim panels permit quick access to AC adapters and cords
- Outlets spaced to fit bulky power adapters without blocking adjacent outlets
Flexible Configuration
- Ships fully assembled
- Supports mounting to wall, desk, table, counter or floor
- Converts to mobile cart with optional CSHANDLEKIT accessory
- Door opens 180 degrees and side panels are removable for clear access
- Removable dividers accommodate thicker devices like battery chargers
Specifications
OVERVIEW
| UPC Code | 037332185235 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Stationary Cabinet |
| Charger Functions | Charge; Secure |
| Device Compatibility | Tablet; Phone |
| Device Slots | 16 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
CHARGING
| Number of Charging Ports | 16 |
| Charging Method | AC |
| Charging Port Type | NEMA 5-15R |
| Charging Ports Details | Pass through |
| Charging Ports / Amps | (16) 12A |
| Overcharge Protection | No |
| Charging Amps per Port | 12A |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Charging Station Form Factor | Stationary Cabinet |
| Shipping Dimensions (hwd / in.) | 24.25 x 26.38 x 24.13 |
| Shipping Weight (lbs.) | 97.00 |
| Slot Dimensions (hwd / in.) | 11.6 x 0.8 x 13.9 |
| Unit Dimensions (hwd / in.) | 21.560 x 23.630 x 21.630 |
| Unit Weight (lbs.) | 72 |
| Number of Shelves | 1 |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | Yes |
| Overcurrent Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
| External Receptacle | No |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373 - How to Secure, Organize, and Charge Mobile Devices
https://tripplite.eaton.com/video/how-to-secure-organize-and-charge-mobile-devices/81393 - Tablet Charging Stations
https://tripplite.eaton.com/video/tablet-charging-stations/81102
Product Images