Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB-C cable provides up to 20V 5A (100W) of power—more than enough to charge large-capacity mobile devices, such as the MacBook Pro®. Also connects smartphones, computers, wall chargers and other USB-C devices.

  • Power output up to 5A for fast-charging large mobile devices
  • Supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
  • Reversible USB-C plugs on both ends for fumble-free connection
  • Error-free signal quality and EMI/RFI line noise protection
  • Compatible with Thunderbolt™ 3 devices
  • 3-year limited warranty

Features

Connects 2 USB-C Devices

  • Power output up to 20V 5A (100W) for fast-charging large mobile devices, such as MacBook Pro
  • Recommended for connecting smartphones, tablets, computers, wall chargers and other USB-C devices
  • Supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
  • Backward compatible with previous USB generations
  • Compatible with Thunderbolt 3 devices

Reversible USB-C Male Connectors

  • Fumble-free reversible plugs connect in either direction to ensure fast, easy connection every time

Premium Construction

  • Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding delivers reliable, error-free signal quality and EMI/RFI protection

System Requirements

  • Devices with USB-C female connectors

Package Includes

  • U420-003-G2-5A USB 3.2 Gen 2 (10 Gbps) Cable with 5A Rating, USB-C to USB-C (M/M), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202888
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.2MM
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 9.00
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.500 x 6.000 x 9.000
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.