Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rack-mount air conditioning unit uses efficient close-coupled cooling to prevent equipment shutdowns and malfunctions due to overheating.

  • 9,000 BTU/h (2.64 kW) ASHRE prevents heat-related equipment malfunctions and downtime
  • Lower-GWP with R32 refrigerant and up to 39% more energy efficient 
  • Optional network management card enables remote monitoring and control
  • Compliant to the highest efficiency standards by CEC, DoE, NRCAN and EPA/AIM
  • Mounts in 8U of space at the bottom of an EIA-standard 19 in. rack enclosure
  • 2-year limited warranty

Features

9,000 BTU of Cooling Power Protects Your Equipment Against Hazardous High Heat
This SRCOOL7KRME server rack cooling unit uses R32 refrigerant to pump 9,000 BTU/h (2.64 kW) ASHRE of cooling into your IT environment to help prevent shutdowns, malfunctions and other failures caused by overheating or fluctuating temperatures. R32 has a significantly lower global warming potential (GWP) compared to traditional refrigerants, which helps reduce the overall impact on climate change. Adopting R32 ensures compliance with current and upcoming regulations set by the U.S. Environmental Protection Agency (EPA), the State of California and Canada, as well as the latest standards for the Department of Energy (DoE), California Energy Commission (CEC) and Natural Resources Canada (NRCAN) for portable air-conditioning units, ensuring energy efficiency and compliance with the environmental standards.

Saves Valuable Floor Space in Your IT Environment
The self-contained SRCOOL7KRME chassis mounts in 8U of space at the bottom of an EIA-standard rack enclosure to save floor space in a small-to-medium-sized data center, server room, network closet or other environment with heat-sensitive rack equipment. A directional output vent aims the air upward, directly at rack equipment. The SRCOOL7KRME solves your heat-related problems without requiring the heavy costs of new construction, time-consuming maintenance or installation specialists.

Quiet, Efficient Close-Coupled Cooling Ensures the Cool Air Goes Where Most Needed
Close-coupled air conditioning delivers cold air near heat loads to discourage recirculation and increase energy efficiency as much as 39 percent. A magnetic air dam attached to the front door of the rack enclosure makes sure your rack equipment draws cool air from the SRCOOL7KRME, rather than drawing warm air from the room. Because it only cools the equipment inside the rack enclosure, the SRCOOL7KRME is much more efficient than solutions that cool an entire room to achieve the same result. The SRCOOL7KRME also filters the air, and its built-in evaporator eliminates condensation with no floor drain or water collection tank needed.

Designed for Easy and Convenient Operation
The intuitive control panel includes a digital display and diagnostic LEDs to communicate operating conditions at a glance. The SRCOOL7KRME restarts automatically after power failures, and you can set the built-in timer to schedule unattended shutdowns and startups. The 2.1-meter (seven-foot) power cord plugs into a standard 15A (NEMA 5-15R) outlet.

Optional Network Interface Offers 24/7 Access
The optional SRCOOLNET2LX remote management accessory (sold separately) allows you to monitor temperatures, receive alerts, review logs and control settings over an Ethernet network from any location via SNMP, web browser, SSH or telnet. SRCOOLNET2LX also includes an ENVIROSENSE® temperature and humidity sensor that lets you link cooling output with temperature readings up to 12 feet (3.7 meters) away.

Package Includes

  • SRCOOL7KRME Rack-Mounted Server Rack Cooling Unit
  • Magnetic air dam kit
  • Directional output vent
  • Rack-mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332289162
INPUT
Electrical Consumption (Max)1020 Watts
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V AC 60 Hz
Input Connection TypeNEMA 5-15P
Input Plug FeaturesNEMA 5-15P
Voltage Compatibility (VAC)120
Input Frequency60 Hz
Input Cord Length (ft.)7
OUTPUT
Frequency Compatibility60 Hz
COOLING
Airflow198.25 CFM
Cooling TypeActive
Cooling Capacity (BTUs)ASHRE capacity (35/28.3℃) 9,000 BTU, CRAC Capacity (35/20℃) 6,500 BTU, CSA370 Capacity (27/19℃) 7,000 BTU
Cooling Capacity (kW)2.6
RefrigerantR32 (Environmentally friendly, Non ozone depleting)
Refrigerant Amount0.63 lb / 258 g
Equivalent Room Size25 sq. m (250 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display2-digit LCD displays numerical temperature readout
Front Panel LEDsPush-button control panel with multiple LEDs for operational configuration
PHYSICAL
ColorBlack
Rack Height  8U
Form Factors SupportedRackmount
Shipping Dimensions (hwd / in.)22.80 x 22.70 x 27.50
Unit Dimensions (hwd / in.)13.900 x 17.350 x 22.520
Unit Weight (lbs.)61.6
COMMUNICATIONS
SNMP Compatibility SRCOOLNET2LX  (Optional) remote management accessory for remote monitoring and control
FEATURES & SPECIFICATIONS
Compressor TypeRotary
Dehumidifier1.25 (30 DEG. C, 80% RH)
Sound Level (Noise)65dB
Amp Draw Nominal6.6A
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 60355
Product ComplianceCEC (California Energy Commission), Title 20, California Code of Regulations (CCR); DOE (Department of Energy), Title 10 Code of Federal Regulations (CFR) 430; NRCan (Natural Resources Canada); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

The SRCOOL7KRME is designed for EIA-standard 19-inch rack enclosures with perforated doors. It is not compatible with solid, plexiglass, or glass doors.

Was this information helpful? Yes No
Need more help? Contact Technical Support

The SRCOOL7KRME must be bottom-mounted with an open floor and no tray or pan beneath it.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models, TAA SRCOOLNET2LX SRCOOLNET2LX LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.