Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Service Part Number: 0005NXX-SPTC1224-1

Preventive Maintenance for Portable Air Conditioning Units 12-24K BTU

Preventive Maintenance for Portable Air Conditioning Units, 12-24K BTU, 7x24 Factory Technician

Preventive maintenance is important because it helps your cooling unit last longer and function more efficiently. It saves you money and ensures that your critical IT equipment is operating at its peak potential.

  • Extended lifespan
    A yearly tune-up can help your cooling system last up to 10 years, compared with 5 to 7 years without maintenance.
  • Cost savings
    Regular maintenance can help you save up to 15% on your monthly energy bills. Neglecting maintenance harms performance, reduces energy efficiency and increases the risk of unforeseen repair costs.
  • Improved system cooling
    Regular maintenance promotes uniform air distribution and helps your equipment receive the desired airflow and temperature consistency, resulting in optimal performance.

Service Specifications

Service TypePreventive Maintenance
Service DetailsOne-Time, On-Site Service
Agreement DurationOne Time Service
Product CoverageAir Conditioning System
Product Coverage DetailsPortable Cooling Unit 12-24K BTUs
Scheduled Service Hours24/7/365
Geographic CoverageUS (50 States)
Emergency On-Site ServiceNo
Return for RepairNo
On-Site RepairNo
Preventative MaintenanceYes
Travel IncludedYes
Labor IncludedYes
Parts CoverageNo
Product ReplacementNo
Eaton Part Number

0005NXX-SPTC1224-1

Have a Question?
Contact Us

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.