Part Number: UR050-003-WH
Universal / Reversible "A" connector allows plugging in any direction
- Next Generation USB Digital Device Connector
- Provides both Data and Power transfers
- USB 2.0 480Mbps Transfer rates
- Universal / Reversible "A" Male to Micro-B Male
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UR050-003-WH USB 2.0 A to Micro-B cable features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Smaller and more durable (10,000 insertion cycles) than the existing Mini-B connectors, the Micro-USB will also handle power transfers, as well as data. USB 2.0 rated cable handles 480 Mbps data transfer rates.
Features
- USB Universal / Reversible A Male to Micro-B Male
- Available in lengths up to 10-ft. (3.05 m)
- 480Mbps USB 2.0 Data Transfer Rates
- Data and Power transference
System Requirements
- Digital devices that use the USB Micro-B Female socket
Package Includes
- 3-ft. (0.91 m) USB2.0 Universal / Reversible A to Micro-USB B Device Cable (A Male to Micro-B Male) - White
Specifications
OVERVIEW
| UPC Code | 037332182388 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | White |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |