Part Number: A200-006
- Double Shielded RG59 Coax
- Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Double Shielded (Foil and Braid) RG59B/U Cable
- 24K Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- Use with Cable or Satellite Receivers, VCR, DVD, Coax enabled TV
Specifications
OVERVIEW
| UPC Code | 037332146670 |
| Technology | Coax; RG59/RG6 |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | F-TYPE (MALE) THREADED COAX |
| Side B - Connector 1 | F-TYPE (MALE) THREADED COAX |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| A200-010-BNC | Rigid Industrial RF Coaxial Cable (M/M) - IP68, BNC Connectors, 10 ft. (3.1 m), Black | |
| A200-010-IND | Rigid Industrial RF Coaxial Cable (M/M) - IP68, F-Type Connectors, 10 ft. (3.1 m), Black | |
| A200-FF-BNC | Rigid Industrial BNC Adapter (M/F) - IP68, Black | |
| A200-FF-IND | Rigid Industrial F-Type Adapter (M/F) - IP68, Black |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images