Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/18/2025

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The valve regulated lead acid 9PXEBM240RT offers extended battery runtime when used in conjunction with Eaton’s 9PX8KHW, 9PX8KTF5, 9PX8K, 9PX11KHW, 9PX11KTF11, 9PX11KTF11M, 9PX11KTF5 and 9PX11K 9PX UPS systems. It can also be daisy-chained for a maximum of five matching battery packs (or up to 12 with the optional SC240RT supercharger module, sold separately) to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation. 

Versatile Installation Options
You can mount the 9PXEBM240RT in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands.

System Requirements

Compatible only with Eaton’s 9PX8KHW, 9PX8KTF5, 9PX8K, 9PX11KHW, 9PX11KTF11, 9PX11KTF11M, 9PX11KTF5 and 9PX11K UPS systems

Package Includes

  • 9PXEBM240RT 240V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick start guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code743172039286
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)1
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)240
Internal UPS Replacement Battery Cartridge 744-A1976 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)31
Unit Dimensions (hwd / in.)5.100 x 17.300 x 27.600
Unit Weight (lbs.)143.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); cUL Listed; EN 62040-2; ICC-ES AC156 OSHPD Seismic Certified
Product ComplianceCE (Europe); FCC (USA); FCC Part 15 Class A (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.