Part Number: A104-02M
- Connect your digital audio equipment to your home theater system
- Ultra Thin cable is ideal for situations where space is at a premium
- Superior-grade optical fiber and precision polished optical terminations
- Best possible sound quality through digital fiber optic signals
- Immune to all forms of EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect your digital audio equipment to your home theater system
- Ultra Thin cable is ideal for situations where space is at a premium
- Digital Optical Fiber offers the best in Audio clarity
- Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
- Immune to all Electromagnetic and Radio-Frequency interference
- Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables
System Requirements
- Home Theater or Stereo equipment with Toslink/Mini Toslink capabilities
Package Includes
- 2M (6.6-ft.) Ultra Thin Toslink to Mini Toslink Digital Optical Audio Cable
Specifications
OVERVIEW
| UPC Code | 037332189080 |
| Technology | Stereo Audio; Toslink/SPDIF |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | TOSLINK (MALE) |
| Side B - Connector 1 | MINI TOSLINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6.6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |