Part Number: N28H-30M-AQ
- Combines 4 full-duplex 25 Gbps SFP lanes for an aggregated 100 Gbps rate
- Ideal for switches, servers, routers and other high-end networking equipment
- Multi-platform support for 100 Gb Ethernet, InfiniBand, Fibre Channel and PCIe
- Ergonomic push/pull tabs allow easy one-handed connection and disconnection
- Compliant with QSFP28 MSA and SFF-8636 architecture for full QSFP compatibility
- 1-year limited warranty
Features
System Requirements
- Network switch or other devices with QSFP or QSFP+ ports
Package Includes
- N28H-30M-AQ QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 30 m (98.4 ft.)
Specifications
OVERVIEW
| UPC Code | 037332225658 |
| Technology | Multimode |
| Optical Mode | OM3 |
| Mode Type | Multimode |
CONNECTIONS
| Side A - Connector 1 | QSFP28 (MALE) |
| Side B - Connector 1 | QSFP28 (MALE) |
| Connector Material | Zinc Alloy |
PHYSICAL
| Cable Jacket Color | Aqua |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | OFNP |
| Cable Outer Diameter (OD) | 2.9 mm |
| Clad Diameter (microns) | 50 |
| Core Diameter (microns) | 125 |
| Number of Fibers | 8 |
| Cable Length (ft.) | 98.4 |
| Cable Length (in.) | 1181.1 |
| Minimum Bend Radius | 30 mm |
| Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 32° to 158°F (0° to 70°C) |
| Operating Humidity Range | 5% TO 85% RH, Non-Condensing |
| Storage Humidity Range | 5% TO 85% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 100 Gbps |
| Wavelength | 850nm; 1300nm |
| Attenuation @ 850NM | 3.0dB/KM |
| Attenuation @ 1300NM | 1.0dB/KM |
| IEEE Standards Supported | 802.3BM |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 60825-1; UL Compliant (E347511) |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m | |
| N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m | |
| N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) | |
| N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) | |
| N846-08N-C2B | MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in. | |
| N846-10M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.) |
Network Adapters
| Model Number | Description | |
|---|---|---|
| N846-08N-A2B | MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in. |
Documents & Downloads
Declarations of Conformity
Product Images