Part Number: EN1812
- Designed for Cisco WAPs, but accommodates equipment from most vendors
- Rugged plastic housing protects router/modem/WAP from theft or tampering
- Transparent to wireless signals, ensuring an optimum Wi-Fi signal in all directions
- Swings away from wall or ceiling on hinge to allow easy access to equipment and cabling
- Comes fully assembled and ready for wall- or ceiling-mounting using included hardware
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332217820 |
| Rack Type | Enclosure |
PHYSICAL
| Color | White |
| Material of Construction | PC Plastic |
| Rack Height | 0U |
| Maximum Device Depth (in.) | 5.130 |
| Shipping Dimensions (hwd / in.) | 6.14 x 12.87 x 18.70 |
| Shipping Weight (lbs.) | 7.55 |
| Unit Dimensions (hwd / in.) | 17.900 x 11.900 x 5.130 |
| Unit Dimensions (in.) | 18 x 12 |
| Unit Weight (lbs.) | 5.73 |
| Interior Dimensions (hwd / in.) | 17.51 x 11.51 x 2.01 |
| Interior Dimensions (hwd / mm) | 445 x 292.6 x 51.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images