Part Number: N282D-01M-BK
Combines 8 SFP channels operating at up to 50 Gbps into one affordable 400GbE cable that complies with QSFP-DD MSA specifications.
- Supports data speeds up to 400 Gb for newer switches and network devices
- Recommended for high-density switches that support QSFP-DD transceivers
- Push/pull tabs on QSFP-DD plugs for easy one-handed connection/disconnection
- Backward compatible with 40/100 GbE networks to facilitate future-proofing
- Ideal for short connections in data centers, telco rooms and enterprise wiring closets
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
Networking switch or other hardware with open QSFP-DD ports
Package Includes
N282D-01M-BK 400G Passive Twinax Direct-Attach Cable, Black/Silver, 1 m
Specifications
OVERVIEW
| UPC Code | 037332258205 |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | QSFP-DD |
| Side B - Connector 1 | QSFP-DD |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 6.6mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 3.3 |
| Cable Length (in.) | 39.4 |
| Minimum Bend Radius | 40mm |
| Shipping Dimensions (hwd / in.) | 12.00 x 10.50 x 0.50 |
| Shipping Weight (lbs.) | 0.51 |
| Unit Dimensions (hwd / in.) | 12.000 x 10.500 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 5% to 85% RH |
| Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
| Network Compatibility | 400 Gbps |
| IEEE Standards Supported | 802.3bj; 802.3cd |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |