Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Direct Attach Cables (DACs)

QSFP-DD

Connector 1
  • QSFP-DD
Connector 2
  • QSFP-DD
Network Compatibility
  • 400 Gbps
Length (ft)
  • 3 - 6
Eaton Direct Attach Cables (DACs) - Part Number N282D-01M-BK

400G Passive Twinax Direct-Attach Cable (QSFP-DD/QSFP-DD), Black/Silver, 1 m

  • Type: QSFP-DD
  • Connector 1: QSFP-DD
  • Connector 2: QSFP-DD
  • Network Compatibility: 400 Gbps
More InfoCheck Prices

Need Help Finding QSFP-DD to QSFP-DD Direct Attach Cables (DACs)?

Tripp Lite's QSFP-DD to QSFP-DD Direct Attach Cables combine 8 SFP channels operating at up to 50 Gbps into one affordable 400 GbE cable that complies with QSFP-DD MSA specifications. Ideal for high-density switches that support QSFP-DD transceivers.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.