Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Direct Attach Cables (DACs)

QSFP28

Brand Compatibility
  • Cisco
Connector 1
  • QSFP+
Connector 2
  • QSFP+
Network Compatibility
  • 100 Gbps
Length (ft)
  • 0 - 2
  • 3 - 6
  • 7 - 15
Eaton Direct Attach Cables (DACs) - Part Number N282-03M-28-BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU3M Compatible, 3M (9.84 ft.)

  • Type: QSFP28
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 100 Gbps
More InfoCheck Prices
Eaton Direct Attach Cables (DACs) - Part Number N282-02M-28-BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU2M Compatible, 2M (6.56 ft.)

  • Type: QSFP28
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 100 Gbps
More InfoCheck Prices
Eaton Direct Attach Cables (DACs) - Part Number N282-01M-28-BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU1M Compatible, 1M (3.28 ft.)

  • Type: QSFP28
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 100 Gbps
More InfoCheck Prices
Eaton Direct Attach Cables (DACs) - Part Number N282-20N-28-BK

QSFP28 to QSFP28 100GbE Passive DAC Copper InfiniBand Cable (M/M), 0.5 m (20 in.)

  • Type: QSFP28
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 100 Gbps
More InfoCheck Prices

Need Help Finding QSFP28 to QSFP28 Direct Attach Cables (DACs)?

Tripp Lite's QSFP28 to QSFP28 Direct Attach Cables combine four SFP channels operating at up to 28 Gpbs into one affordable 100GbE cable. Ideal for data centers, high-end servers and enterprise wiring closets.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.