Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Direct Attach Cables (DACs)

QSFP+

Brand Compatibility
  • Cisco
Connector 1
  • QSFP+
Connector 2
  • QSFP+
Network Compatibility
  • 40 Gbps
Length (ft)
  • 0 - 2
  • 3 - 6
  • 7 - 15
  • 16 - 30
Eaton Direct Attach Cables (DACs) - Part Number N282-03M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU3M Compatible, 3M (9.84 ft.)

  • Type: QSFP+
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 40 Gbps
More InfoCheck Prices
Eaton Direct Attach Cables (DACs) - Part Number N282-05M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU5M Compatible, 5M (16.4 ft.)

  • Type: QSFP+
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 40 Gbps
More InfoCheck Prices
Eaton Direct Attach Cables (DACs) - Part Number N282-02M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU2M Compatible, Black, 2M (6.56 ft.)

  • Type: QSFP+
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 40 Gbps
More InfoCheck Prices
Eaton Direct Attach Cables (DACs) - Part Number N282-01M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU1M Compatible, 1M (3.28 ft.)

  • Type: QSFP+
  • Brand Compatibility: Cisco
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 40 Gbps
More InfoCheck Prices
Eaton Direct Attach Cables (DACs) - Part Number N282-20N-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, 0.5M (20-in.)

  • Type: QSFP+
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Network Compatibility: 40 Gbps
More InfoCheck Prices

Need Help Finding QSFP+ to QSFP+ Direct Attach Cables (DACs)?

Tripp Lite's QSFP+ to QSFP+ Direct Attach Cables are MSA compliant and meet or exceed strict 40 Gb Ethernet 40GBase-CR4 standards for connecting your network to servers, switches, routers and other network equipment.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.