Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Basic

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
  • Vertical (0U)
Input Voltage
  • 100
  • 120
  • 125
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
  • 250
  • 360
  • 380
  • 400
  • 415
Amps
  • 0
  • 0.3
  • 0.4
  • 0.8
  • 1
  • 1.0
  • 1.5
  • 1.8
  • 2
  • 2.0
  • 2.2
  • 2.3
  • 2.4
  • 2.5
  • 2.8
  • 3
  • 3.0
  • 3.6
  • 3.8
  • 4
  • 4.4
  • 4.8
  • 4.9
  • 5
  • 5.0
  • 5.8
  • 6
  • 6.9
  • 7
  • 7.1
  • 8
  • 8.25
  • 8.6
  • 9
  • 9.6
  • 9.7200
  • 10
  • 10.0
  • 11
  • 12
  • 12.0
  • 13
  • 13.9
  • 14
  • 15
  • 15.2
  • 16
  • 16.2
  • 17.9
  • 20
  • 20.0
  • 22
  • 23
  • 24
  • 25
  • 27
  • 27.0
  • 28
  • 29
  • 30
  • 32
  • 32.0
  • 35
  • 37
  • 37.0
  • 38
  • 39
  • 40
  • 43
  • 45
  • 46
  • 48
  • 50
  • 54
  • 56
  • 60
  • 63
  • 63.0
  • 64
  • 70
  • 75
  • 77
  • 80
  • 90
  • 94
  • 100
  • 112
  • 120
  • 125
  • 187
  • 200
  • 208
  • 225
  • 286
  • 299
  • 374
Input Plug Type
  • 332P6W
  • 360P6W
  • 460P9W
  • 516P6W
  • 532P6W
  • 560P6W
  • 560P9W
  • BS1363 13A British
  • CS8365
  • Hardwire
  • HUBBELL CS8365C 50A
  • IEC-320 C14
  • IEC-320 C20
  • IEC-60309 16/20A RED (3P+N+E)
  • IEC-60309 16A BLUE (2P+E)
  • IEC-60309 30A BLUE (3P+E)
  • IEC-60309 30A RED (3P+N+E)
  • IEC-60309 32A BLUE (2P+E)
  • IEC-60309 32A RED (3P+N+E)
  • IEC-60309 60A BLUE (3P+E)
  • IEC-60309 60A RED (3P+N+E)
  • IEC-60309 63A RED (3P+N+E)
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L14-30P
  • NEMA L15-20P
  • NEMA L15-30P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L22-20P
  • NEMA L22-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
  • Schuko 16A CEE 7/4
  • 4100P9W
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • Hardwire (200-240V)
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • IEC309 60A (3PH+E)
  • IEC309 60A (3PH+N+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • TT-30R
  • Universal outlets
  • DisplayPort
Eaton Power Distribution Units (PDUs) - Part Number N206-BC01-IND

RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA

  • Type: Copper Couplers
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N235-001

Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N235-D01-SH-6A

Cat6a Shielded In-Line DIN-Rail Mountable Snap-In Coupler (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number N033-001

Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F)

  • Type: Copper Couplers
  • Technology: Component
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P142-000-UP

HDMI Right Angle Up Adapter/Coupler (M/F), 4K @ 60Hz

  • Type: Video Couplers & Gender Changers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (MALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P164-000

HDMI Coupler (F/F)

  • Type: Video Couplers & Gender Changers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (F/F)

  • Type: Video Couplers & Gender Changers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number U420-000-F-UD

USB-C Right Angle Adapter (M/F) , 3.1, Gen 2, 10 Gbps, Thunderbolt 3 Compatible, 3A Rating

  • Type: USB Couplers
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE) - RIGHT ANGLE
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N032-001

Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat5/5e
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N235-001-SH

Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P164-000-KPBK8K

HDMI Keystone/Panel-Mount Coupler (F/F) - 8K 60 Hz, Black, TAA

  • Type: Video Couplers & Gender Changers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N455-000

Duplex Multimode Fiber Coupler (LC/LC)

  • Type: Fiber Couplers
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N237A-F18N-WHSH

Cat6a Keystone Jack Cable Assembly - Shielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue, TAA

  • Type: Fiber Couplers
  • Technology: Cat6a
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N452-000

Duplex MMF / SMF Coupler (SC/SC)

  • Type: Fiber Couplers
  • Technology: Multimode
  • Connector 1: SC DUPLEX (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N234-001-SH

Cat6 Straight-Through Modular Shielded Compact In-Line Coupler (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P569-000-FF-IND

4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap, TAA

  • Type: Video Couplers & Gender Changers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N235-001-SH-6A

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P164-000-KP-BK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA

  • Type: Video Couplers & Gender Changers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number U325-000-KP-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA

  • Type: USB Couplers
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

  • Type: Fiber Couplers
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

  • Type: Video Couplers & Gender Changers
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number P164-000-KPA-BK

HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Video Couplers & Gender Changers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N235-001-6A

Cat6a Straight-Through Modular In-Line Snap-In Coupler, (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N235-001-SH-D

Cat6 Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F), TAA

  • Type: Copper Couplers
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices

Need to Power Multiple Devices at Once?

Tripp Lite basic PDUs deliver AC power from a utility outlet, generator or UPS system to multiple loads in a data center, server room or network wiring closet for telecom, security, audio/video and other network applications.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.