Part Number: N234-001-SH TAA
Connects two Cat6 shielded cables to create one longer cable. Provides feed-through patching for easy installation. Ideal for premise wiring, telecommunications, data networking and Ethernet connections.
- Fully shielded to protect against EMI/RFI line noise
- 50-µinch gold-plated contacts on RJ45 jacks
- Heavy-duty nickel-plated brass housing
- Compatible with all Cat6 cables
- Backward compatible with Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Strengthen your high-speed network with an N234-001-SH Cat6 Straight-Through Modular Shielded Compact In-Line Coupler. It connects two Cat6 shielded patch cords to create one longer cable, and its compact in-line design is recommended for convenient feed-through patching. Built for ultra-fast performance, this is an ideal coupler when setting up premise wiring, voice/data networking, telecommunications and Ethernet connections.
Compatible with all Cat6 cables, the N234-001-SH features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The durable nickel-plated brass housing resists scratching and is fully shielded for reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. This coupler is UL-listed and meets all requirements for EIA/TIA Cat6 compliance. It’s also backward compatible with Cat5e and Cat5 LANs.
Features
- Ideal for premise wiring, voice/data networking, telecommunications and Ethernet connections
- Connects 2 Cat6 shielded patch cables for a longer cable run
- Compact in-line design recommended for convenient feed-through patching
- Compatible with all Cat6 cables
- Backward compatible with Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- Full shielding protects against EMI/RFI line noise that can distort or destroy data
- Features straight-through wiring
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Heavy-duty nickel-plated brass housing
- UL-listed
- Meets all EIA/TIA Cat6 requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332203403 |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | Silver |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 5.30 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
| N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
| N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
| N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N254-024-SH | 24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA |
Documents & Downloads
Declarations of Conformity
Product Images