Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Distribution Units (PDUs)

Hot-Swap

Phase
  • 3-Phase
  • Single-Phase
Form Factor
  • Horizontal (1U)
  • Horizontal (2U)
  • Vertical (0U)
Input Voltage
  • 100
  • 120
  • 125
  • 127
  • 200
  • 208
  • 220
  • 230
  • 240
  • 250
  • 360
  • 380
  • 400
  • 415
Amps
  • 0
  • 0.3
  • 0.4
  • 0.8
  • 1
  • 1.0
  • 1.5
  • 1.8
  • 2
  • 2.0
  • 2.2
  • 2.3
  • 2.4
  • 2.5
  • 2.8
  • 3
  • 3.0
  • 3.6
  • 3.8
  • 4
  • 4.4
  • 4.8
  • 4.9
  • 5
  • 5.0
  • 5.8
  • 6
  • 6.9
  • 7
  • 7.1
  • 8
  • 8.25
  • 8.6
  • 9
  • 9.6
  • 9.7200
  • 10
  • 10.0
  • 11
  • 12
  • 12.0
  • 13
  • 13.9
  • 14
  • 15
  • 15.2
  • 16
  • 16.2
  • 17.9
  • 20
  • 20.0
  • 22
  • 23
  • 24
  • 25
  • 27
  • 27.0
  • 28
  • 29
  • 30
  • 32
  • 32.0
  • 35
  • 37.0
  • 37
  • 38
  • 39
  • 40
  • 43
  • 45
  • 46
  • 48
  • 50
  • 54
  • 56
  • 60
  • 63
  • 63.0
  • 64
  • 70
  • 75
  • 77
  • 80
  • 90
  • 94
  • 100
  • 112
  • 120
  • 125
  • 187
  • 200
  • 208
  • 225
  • 286
  • 299
  • 374
Input Plug Type
  • 332P6W
  • 360P6W
  • 460P9W
  • 516P6W
  • 532P6W
  • 560P6W
  • 560P9W
  • BS1363 13A British
  • CS8365
  • Hardwire
  • HUBBELL CS8365C 50A
  • IEC-320 C14
  • IEC-320 C20
  • IEC-60309 16/20A RED (3P+N+E)
  • IEC-60309 16A BLUE (2P+E)
  • IEC-60309 30A BLUE (3P+E)
  • IEC-60309 30A RED (3P+N+E)
  • IEC-60309 32A BLUE (2P+E)
  • IEC-60309 32A RED (3P+N+E)
  • IEC-60309 60A BLUE (3P+E)
  • IEC-60309 60A RED (3P+N+E)
  • IEC-60309 63A RED (3P+N+E)
  • NEMA 5-15P
  • NEMA 5-20P
  • NEMA L14-30P
  • NEMA L15-20P
  • NEMA L15-30P
  • NEMA L21-20P
  • NEMA L21-30P
  • NEMA L22-20P
  • NEMA L22-30P
  • NEMA L5-20P
  • NEMA L5-30P
  • NEMA L6-20P
  • NEMA L6-30P
  • Schuko 16A CEE 7/4
  • 4100P9W
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • Hardwire (200-240V)
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • IEC309 60A (3PH+E)
  • IEC309 60A (3PH+N+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • TT-30R
  • Universal outlets
  • DisplayPort
Eaton Power Distribution Units (PDUs) - Part Number N600H-0144-6

Fiber Splice Horizontal Enclosure - 6 Splicing Trays, 144 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Horizontal Closure
  • Connector 1: BARE FIBER
  • Connector 2: BARE FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600H-0288-6

Fiber Splice Horizontal Enclosure - 6 Splicing Trays, 288 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Horizontal Closure
  • Connector 1: BARE FIBER
  • Connector 2: BARE FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600P-144A-6

High-Density Panel Fiber Splice Enclosure - 6 Splicing Cassettes, 144 LC/APC SM 0.9 mm, 1.5 m Pigtail, 1U Rack

  • Type: Fiber Splice Closure
  • Technology: Singlemode
  • Type: Fiber Patch Panel
  • Connector 1: LC
More InfoCheck Prices
Product Advisor

Accessories for Power Distribution Units (PDUs)

We have a range of accessories designed to work with our Power Distribution Units (PDUs). Check them out!

Eaton Power Distribution Units (PDUs) - Part Number N600D-0648-54

Fiber Splice Dome Enclosure - 54 Splicing Trays, 648 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Dome Closure
  • Connector 1: BARE FIBER
  • Connector 2: BARE FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600P-144U-6

High-Density Panel Fiber Splice Enclosure - 6 Splicing Cassettes, 144 LC/UPC SM 0.9 mm, 1.5 m Pigtail, 1U Rack

  • Type: Fiber Splice Closure
  • Technology: Singlemode
  • Type: Fiber Patch Panel
  • Connector 1: LC
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600D-0288-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 288 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Dome Closure
  • Connector 1: BARE FIBER
  • Connector 2: BARE FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600D-0144-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 144 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Dome Closure
  • Connector 1: BARE FIBER
  • Connector 2: BARE FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600P-288U-12

High-Density Panel Fiber Splice Enclosure - 12 Splicing Cassettes, 288 LC/UPC SM 0.9 mm, 1.5 m Pigtail, 2U Rack

  • Type: Fiber Splice Closure
  • Technology: Singlemode
  • Type: Fiber Patch Panel
  • Connector 1: LC
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600D-0576-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 576 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Dome Closure
  • Connector 1: RIBBON FIBER
  • Connector 2: RIBBON FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600P-576A-24

High-Density Panel Fiber Splice Enclosure - 24 Splicing Cassettes, 576 LC/APC SM 0.9 mm, 1.5 m Pigtail, 4U Rack

  • Type: Fiber Splice Closure
  • Technology: Singlemode
  • Type: Fiber Patch Panel
  • Connector 1: LC
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600H-0096-4

Fiber Splice Horizontal Enclosure - 4 Splicing Trays, 96 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Horizontal Closure
  • Connector 1: BARE FIBER
  • Connector 2: BARE FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600P-576U-24

High-Density Panel Fiber Splice Enclosure - 24 Splicing Cassettes, 576 LC/UPC SM 0.9 mm, 1.5 m Pigtail, 4U Rack

  • Type: Fiber Splice Closure
  • Technology: Singlemode
  • Type: Fiber Patch Panel
  • Connector 1: LC
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600H-0072-3

Fiber Splice Horizontal Enclosure - 3 Splicing Trays, 72 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Horizontal Closure
  • Connector 1: BARE FIBER
  • Connector 2: BARE FIBER
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600P-288A-12

High-Density Panel Fiber Splice Enclosure - 12 Splicing Cassettes, 288 LC/APC SM 0.9 mm, 1.5 m Pigtail, 2U Rack

  • Type: Fiber Splice Closure
  • Technology: Singlemode
  • Type: Fiber Patch Panel
  • Connector 1: LC
More InfoCheck Prices
Eaton Power Distribution Units (PDUs) - Part Number N600D-1152-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 1152 Fiber Capacity, IP68 Rated

  • Type: Fiber Splice Closure
  • Technology: Multimode; Singlemode
  • Type: Dome Closure
  • Connector 1: RIBBON FIBER
  • Connector 2: RIBBON FIBER
More InfoCheck Prices

Need Help Finding a Hot-Swap PDU?

Tripp Lite hot-swap bypass PDUs maintain continuous power to connected equipment, so you can repair or replace UPS systems without taking your network offline.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.