Part Number: T020-001-LC10G
Converts FC connector on Tripp Lite Multi-Function Optical Fiber Cable Tester to an LC connector. Ideal for cable installers or anyone else working in telecom or LAN environments.
- Converts native FC jack to an LC female connector
- FC male plug connects to fiber cable tester’s FC female jack
- Perfect for 50/125 OM3 multimode cable testing
- Included dust caps keep connectors clean
- For use with T020-001-PSF Optical Fiber Cable Tester
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The T020-001-LC10G FC to LC 10 Gb Adapter converts a native FC fiber female port on the T020-001-PSF Multi-Function Optical Fiber Cable Tester to an LC female port for 50/125 OM3 multimode cable testing. “OM3” is clearly labeled on the unit to differentiate the T020-001-LC10G from other adapters. Included dust caps keep the connectors clean when not in use.
Features
- Ideal for cable installers or anyone else working in telecom or LAN environments
- Perfect for 50/125 OM3 multimode cable testing
- FC male plug connects to cable tester’s FC female jack
- Included dust caps keep connectors clean
- For use with T020-001-PSF Multi-Function Optical Fiber Cable Tester
System Requirements
- T020-001-PSF Multi-Function Optical Fiber Cable Tester
Package Includes
- T020-001-LC10G FC to LC 50/125 OM3 10 Gb Adapter
Specifications
OVERVIEW
| UPC Code | 037332197665 |
| Technology | Multimode |
| Optical Mode | OM3 |
PHYSICAL
| Color | Beige; Silver |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 50 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| T020-001-PSF | Multi-Function Optical Fiber Cable Tester with Power Meter, Light Source and Visual Fault Locator |