Part Number: U2BLOCK-A-KEY TAA
- Port blockers help prevent unwanted thumb drives and other devices from connecting
- Can only be locked and unlocked with included security key to ensure protection
- Includes 4 blockers—3 store conveniently inside the key for safekeeping
- Blockers and key must be used together for security purposes
- Portable pocket-sized key and blockers are compatible with all USB-A ports
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332253590 |
| Accessory Type | Port Blocker |
| Accessory Class | USB Accessories |
INPUT
| Product Length (in.) | 2.822 |
| Product Length (cm.) | 7.71 |
| Product Length (ft.) | 0.235 |
| Product Length (m) | 0.0717 |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB A (MALE) |
| Contact Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 185°F (-40° to 85°C) |
| Storage Temperature Range | -58° to 221°F (-50° to 105°C) |
| Operating Humidity Range | 0 - 95 % RH, Non-Condensing |
| Storage Humidity Range | 0 - 95 % RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Certifications | IEC/EN 62040 |
| Product Compliance | RoHS; CE (Europe); REACH; Trade Agreements Act (TAA) |
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
| U2BLOCK-A10-RD | USB-A Port Blockers, Red, 10 Pack, TAA |
Documents & Downloads
Declarations of Conformity
Product Images