Part Number: PDUV30-36
Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a data center or network closet.
- Ideal no-frills PDU for telecom, security, audio/video and other network applications
- 12 NEMA 5-15/20R outlets distribute AC power to connected equipment
- Switchless design helps prevent accidental shutdowns that can lead to costly downtime
- 10 ft. cord with NEMA L5-30P single-phase input connects to AC power source
- 36 in. 0U PDU with included mounting brackets installs in rack or under counter
- 2-year limited warranty
Features
Single-Phase 120V PDU Distributes Network-Grade Power to Multiple Loads
This basic rack PDU (rPDU) is an ideal no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Recommended for data centers, computer rooms and network closets, the PDUV30-36 features two breakered load banks, each with six 5-15/20R outlets for connecting equipment. A 10-foot cord with NEMA L5-30P input plug connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.
Up-to-Date Safety Features Protect Your Vital Equipment
The switchless design helps prevent an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected components from dangerous overloads.
Versatile Installation Options Give You Plenty of Choices
The 36-inch 0U PDU mounts vertically in an EIA-standard 19-inch rack using the included toolless mounting buttons or the included mounting brackets with user-supplied hardware. You may also use the brackets to secure the PDU to the underside of a counter with the addition of two user-supplied screws. Bolt-down retention brackets keep power cords organized and your rack free of clutter.
Specifications
OVERVIEW
| UPC Code | 037332255808 |
| PDU Type | Basic |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 120 |
| Recommended Electrical Service | Single-phase 30A 120V service |
| Maximum Input Amps | 24 |
| Maximum Input Amps Details | Agency de-rated to 24A continuous |
| Input Connection Type | NEMA L5-30P |
| PDU Plug Type | NEMA L5-30P |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Capacity Details | 2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (12) 5-15/20R |
| Output Nominal Voltage | 120V |
| Overload Protection | Two 20A breakers protect 6 outlets each |
PHYSICAL
| Material of Construction | Aluminum |
| Rack Height | 0U |
| Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 2.80 x 4.70 x 37.50 |
| Unit Dimensions (hwd / in.) | 36.000 x 2.190 x 3.750 |
| Unit Weight (lbs.) | 8 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Useful Web Pages
Product Images