Product Status Current Model Number: P516-006-HR
High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6 ft. (1.83 m)
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Product Registration
Register your P516-006-HRQuestions & Answers
Parts & Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-001 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 1 ft. (0.31 m) | |
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) | |
| P502-025 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 25 ft. (7.62 m) |