Part Number: B127A-1P0-PH TAA
Works with a Tripp Lite B127A-Series transmitter, switch or splitter to extend 4K video 230 ft. to an HDMI display via Cat6 cable.
- Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Combines with optional B127A-010-H repeater to extend signal to 400 ft.
- Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
HDMI Pigtail Receiver Ideal for Digital Signage in Schools and Workplaces
This 4K receiver is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.
Extends a 4K A/V Transmission up to 230 ft….or Even Farther
The B127A-1P0-PH connects to a B127A-Series transmitter, switch or splitter to extend 4K signals from an HDMI source to an HDMI display up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling. By adding a B127A-010-H signal repeater (sold separately) to the application, you can extend the signal up to 400 feet (121.9 meters).
Supports Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127A-1P0-PH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with 7.1-channel surround sound audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. Advanced 4:4:4 chroma subsampling is ideal for top-level PC gaming or using your HDTV as a PC monitor. This receiver also features built-in equalization control and auto EDID image adjustment.
Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the B127A-1P0-PH over Cat6 cable. LEDs indicate when the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver where needed without worrying about finding a nearby AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The receiver works right out of the package with no software required. Connect the receiver to a transmitter, switch or splitter with user-supplied Cat6 cable (such as N202-Series). The pigtail HDMI connector plugs directly into a 4K display.
TAA-Compliant for GSA Schedule Purchases
The B127A-1P0-PH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
- B127A-Series transmitter, switch or splitter
Package Includes
- B127A-1P0-PH 1-Port HDMI over Cat6 Receiver
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332263322 |
| Product Type | Receiver |
| Technology | Cat5/5e; Cat6; HDMI; POC |
VIDEO
| Video Input | RJ45 (FEMALE) |
| Video Output | HDMI (MALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (MALE) |
| Video Ports Details | HDMI 2.0; HDCP 2.2 |
| Resolutions Supported | 3840 x 2160 (4K x 2K) @ 60 Hz |
| Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 60 Hz |
| Max 1280 x 720 (720p) Range (ft) | 230 |
| Max 1920 x 1080 (1080p) Range (ft) | 230 |
| Max 1920 x 1200 Range (ft) | 230 |
| Max 2560 x 1600 Range (ft) | 230 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
| Max 3840 x 2160 (4K@60Hz) Range (ft) | 230 |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 1 |
| Signal Range (ft) | 230 |
| Signal Range (m) | 70 |
| Range Extension using other Tripp Lite product | 400 ft. |
| Recommended Cabling | Solid Wire 24AWG Cat6 Cabling (Tripp Lite N202-Series) |
| Extended Mode | Yes |
| Extended Mode Details | x1 HDMI Output (4K/60 Hz) |
| Mirror Mode | Yes |
| Mirror Mode Details | x1 HDMI Output (4K/60 Hz) |
| Other Tripp Lite product used to extend range | B127A-010-H Signal Booster |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 230 |
AUDIO
| Audio Ports | HDMI (FEMALE) |
| Audio Ports Details | x1 HDMI Output supports pass-through audio formats including LPCM 2.0/5.1/7.1 |
| Audio Input | HDMI |
| Audio Output | HDMI |
| Audio Specification | Supports pass-through of Audio format includes LPCM2.0/5.1/7.1 |
INPUT
| Built-In Cable Length (ft.) | 1 |
| Built-In Cable Length (in.) | 12 |
POWER
| AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
| Power Source | Transmitter end only (Optional) |
| Power Over Cable (PoC) Support | Yes |
| Receiver Power Source | Power Over Cable |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | RJ45: Green (1) = Power, Orange (1) = Data transferring |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | Plastic |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Pigtail |
| Shipping Dimensions (hwd / in.) | 1.73 x 7.87 x 5.59 |
| Shipping Weight (lbs.) | 1.00 |
| Unit Dimensions (hwd / in.) | 0.732 x 1.850 x 2.950 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Signal Range (ft.) | 230 |
| Transmission Distance | 230 ft (Standard); 400 ft. (with B127A-010-H booster) |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Latency | Zero Latency |
FEATURES & SPECIFICATIONS
| All-in-One Kit | No |
| Integrated/Removable Cable | No |
| Multi-Resolution Support | Yes |
| Built-In Equalizer | Yes |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | No |
| Recommended Category Cable | 24AWG Cat6 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) | |
| N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) | |
| N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) | |
| N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-004-BHPH3 | 4-Port HDMI over Cat6 Extender Kit, Splitter/3x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA | |
| B127A-010-H | Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B127A-002-BH | 2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA | |
| B127A-004-BH | 4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images