Part Number: 103007018-5591
Rail kit allows mounting of a compatible 2U Eaton 5PX G2 and Tripp Lite series SmartPro UPS systems into a 2-post server rack.
- For installing select 2U Eaton UPS systems into a 2-post rack
- Compatible with certain 5PX G2 and Eaton series SmartPro UPS models and extended battery modules
Features
2-Post Rack-Mount Installation Kit for 2U Rack-Mount UPS Systems
The 103007018-5591 enables 2-post rack mounting of select Eaton 2U UPS systems, including compatible 5PX G2 Series models, Tripp Lite series SmartPro, and extended battery modules (EBM).
System Requirements
Select Eaton 2U UPS systems, including compatible 5PX G2 Series, Tripp Lite series SmartPro UPS models, and extended battery modules
Package Includes
103007018-5591 2-Post Rack-Mount Installation Kit
Specifications
OVERVIEW
| UPC Code | 743172033123 |
| Accessory Type | Rackmount Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Unit Dimensions (hwd / in.) | 3.460 x 4.000 x 1.690 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| 5PXEBM48RTG2 | Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower | |
| 5PXEBM72RT3UAG2 | Eaton 72V Extended Battery Module (EBM) for 5PX2000RT3UNG2, 5PX3000RT3UNG2 UPS Systems, 3U Rack/Tower | |
| 5PXEBM72RTG2 | Eaton 72V Extended Battery Module (EBM) for 2000 VA and 2U 3000 VA 5PX G2 UPS Systems, 2U Rack/Tower |
Documents & Downloads
Useful Web Pages
Product Images