Part Number: EBMCBL72
Adds 2 meters to the connection between a compatible Eaton 5PX G2 or 9PX UPS system and a compatible 72V extended battery module (EBM).
- Connects to both an Eaton UPS system and 72V EBM to expand runtime
- Compatible with 2kVA to 3kVA Eaton 5PX G2 and 9PX UPS models
- Works with Eaton 5PXEBM72RTG2, 5PXEBM72RT3UAG2, and 9PXEBM72RT extended battery module
- Cable allows you to place EBM more than 2 meters from connected UPS system
- 2-year limited warranty
Features
Helps Provide Extra Runtime for Your Eaton 5PX G2 or 9PX UPS System
This extension cable adds two meters (6.6 feet) to the connection between your Eaton UPS system and a 72V extended battery module that provides expanded runtime. This gives you extra flexibility in placing the EBM where most convenient. The EBMCBL72 is compatible with Eaton’s 2kVA to 3kVA 5PX2000RTG2, 5PX2000RTNG2, 5PX2200HRTG2, 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 5PX2000RT3UNG2, 5PX3000RT3UNG2, 9PX2000RT, 9PX2200GRT, 9PX3000RT, 9PX3000GRT, and 9PX3000GLRT UPS systems, as well as the 5PXEBM72RTG2, 5PXEBM72RT3UAG2, and 9PXEBM72RT 72V EBMs.
System Requirements
- Eaton 5PXEBM72RTG2, 5PXEBM72RT3UAG2, and 9PXEBM72RT 72V EBM
- Eaton 5PX2000RTG2, 5PX2000RTNG2, 5PX2200HRTG2, 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 5PX2000RT3UNG2, 5PX3000RT3UNG2, 9PX2000RT, 9PX2200GRT, 9PX3000RT, 9PX3000GRT, or 9PX3000GLRT 2kVA to 3kVA UPS system
Package Includes
EBMCBL72 Eaton UPS to Battery Extension Cable, 2 m (6.6 ft.)
Specifications
OVERVIEW
| UPC Code | 743172081698 |
| Accessory Type | Battery Extension Cable |
| Accessory Class | UPS Accessories |
PHYSICAL
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Length (ft.) | 6.6 |
| Unit Dimensions (hwd / in.) | 14.090 x 12.080 x 22.870 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| 5PXEBM72RT3UAG2 | Eaton 72V Extended Battery Module (EBM) for 5PX2000RT3UNG2, 5PX3000RT3UNG2 UPS Systems, 3U Rack/Tower | |
| 5PXEBM72RTG2 | Eaton 72V Extended Battery Module (EBM) for 2000 VA and 2U 3000 VA 5PX G2 UPS Systems, 2U Rack/Tower |
Documents & Downloads
Useful Web Pages
Product Images