Part Number: P784-006-U
- Cuts cable clutter and saves money by combining essential KVM cables into just 2
- 6-ft. (1.83 m) 3-in-1 DVI, USB A/B and 3.5 mm audio cable connects KVM to your computer
- Delivers HD picture quality at resolutions up to 2560 x 1600 (1080p) @ 60 Hz
- 6-ft. (1.83 m) USB A/B cable included for KVM's CAC port (smart cards, scanners, etc.)
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- B002-DV1AC4 or B002-DV1AC8 NIAP KVM or other compatible KVM switch
Package Includes
- P784-006 DVI KVM cable kit, 3 in 1 (M/M), 6-ft. (1.83 m)
- U022-006 USB A/B cable (M/M), 6-ft. (1.83 m)
Specifications
OVERVIEW
| UPC Code | 037332242365 |
| Accessory Type | Cable Kit |
| Technology | DVI |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Max Supported Video Resolution | 2560 x 1600P @ 60 Hz |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE); DVI-I DUAL LINK (MALE); USB A (MALE) |
| Side A - Connector 2 | USB A (MALE) |
| Side B - Connector 1 | 3.5MM (MALE); DVI-I DUAL LINK (MALE); USB B (MALE) |
| Side B - Connector 2 | USB B (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B002-DV1AC4 | Secure KVM Switch, 4-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, CAC Support, Single Monitor, TAA |
Documents & Downloads
Product Videos
- NIAP-Certified Secure KVM Switch
https://tripplite.eaton.com/video/niap-certified-secure-kvm-switch/50009
Product Images