Part Number: RBC52
- Up to 30% longer runtime than basic replacements
- OEM-certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Overview
These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models.
Features
- Restores UPS runtime performance to its original runtime specifications
- Reusable packaging holds expired batteries for recycling center delivery
- Compatible with a variety of UPS brands
Specifications
OVERVIEW
| UPC Code | 037332118677 |
BATTERY
| Included Battery Set | Contains (1) 6V 12AH sealed lead acid battery |
| Typical Battery Lifespan | 3 - 5 years, depending on UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 6.00 x 7.30 x 11.80 |
| Shipping Weight (lbs.) | 6.00 |
| Unit Dimensions (hwd / in.) | 1.900 x 4.000 x 5.500 |
| Unit Weight (lbs.) | 5.5 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images