Part Number: P567-01M

Connects a DisplayPort monitor or projector to the HDMI port on your Blu-ray player, computer, media server or other A/V source.
- Supports UHD resolutions up to true 4K @ 30 Hz (4:4:4) for crystal-clear video
- Ideal for lectures, presentations, trade shows, digital signage and home theaters
- Bus-powered through USB connection to source; USB-A connector included
- Works with all HDMI sources and all major operating systems, including Windows
- Plug-and-play operation with no software required for easy, immediate installation
- 2-year limited warranty
Features
Active Adapter Cable Connects a 4K Monitor to Your Computer or Media Server
This all-in-one video converter cable lets you transmit 4K video with digital audio from the HDMI port on your Blu-ray player, satellite/cable box, computer or media server to your 4K DisplayPort-enabled monitor, projector or television. It’s recommended for home theater systems, digital signage, trade show displays and conference room presentations. You can continue using your existing DisplayPort monitor without the expense of a new HDMI display to match your source device.
Transmits Crystal-Clear True 4K Video with Audio and 4:4:4 Color
The P567-01M supports Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 30 Hz with rich, full 7.1-channel surround sound, 36-bit Deep Color, HDCP 1.4 and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Additionally, this cable transmits EDID information to ensure optimal display compatibility.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play cable requires no drivers or external power. The bus-powered cable receives any necessary extra power from the source device via the included USB-A connector. It is compatible with all HDMI sources and all major operating systems, including Windows, macOS and Linux. It is backward compatible with 1080p displays, so you can use the cable with older equipment.
System Requirements
- Source device with HDMI output (Blu-ray player, computer, media server, etc.)
- Display device with DisplayPort input (monitor, television, projector, etc.)
Package Includes
- P567-01M HDMI to DisplayPort 1.2 Active Adapter Cable, Black, 1 m (3.3 ft.)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332261144 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 4096 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Specification | 7.1 Channel Surround Sound |
INPUT
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE); USB A (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.6 |
Shipping Dimensions (hwd / in.) | 0.91 x 6.50 x 5.32 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-A: 5V/0.5A (2.5W) |
COMMUNICATIONS
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection | Yes |
Displayport Specification | 1.2 |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images