Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Premium high-speed Cat6 cable designed for in-wall data, voice, security and audio/video applications, including 100W high-power PoE.
  • UL-listed CMP-LP (0.5A) plenum-rated jacket certified for PoE++ and high-power PoE
  • Recommended for horizontal premise installations in air ducts and drop ceilings
  • 23 AWG 4-pair solid copper cable rated for 550 MHz/1 Gbps Ethernet speeds
  • Bulk pack of 1000 ft. cable comes in gray for custom color-coded applications

Features

Premium High-Speed Cat6 Cable for Gigabit Ethernet Premise Applications
This high-speed bulk cable is ideal for Cat6 premise (in-wall) applications in air ducts and drop ceilings in commercial and residential installations. This includes the distribution of data, voice, security and audio/video across Gigabit Ethernet networks. Designed for fast transmission and excellent signal quality, this 1000-foot roll of gray cabling ensures peak performance through your LAN. Manufactured from 23 AWG copper wire, the N224-01K-GY-LP5 delivers speeds up to 550 MHz/1 Gbps.
Designed for PoE++ and High-Power PoE Applications
The plenum-rated CMP-LP jacket meets UL’s latest Limited Power (LP) standards for 0.5A cables. This ensures the cable will withstand the heat required to power devices at PoE++ (60W) or High-Power (100W) PoE power levels, no matter the bundle size or environmental conditions, such as enclosed spaces.

Package Includes

  • N224-01K-GY-LP5 Cat6 Ethernet Cable - CMP-LP 0.5A Plenum, Gray, 1000 ft.
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332247957
TechnologyCat6
CONNECTIONS
PoE Capability  100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
PoE TypeType 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
Connector TypeBare Wire
PHYSICAL
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCMP-LP5
Cable ShieldingUTP
Cable Outer Diameter (OD)5.8 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge23 AWG
Cable Length (ft.)1000
Cable Length (in.)12000
ENVIRONMENTAL
Operating Temperature Range-4° to 167°F (-20° to 75°C)
Storage Temperature Range32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3af; 802.3at; 802.3bt
STANDARDS & COMPLIANCE
Product ComplianceRoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3bt PoE++; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
Cat6a RJ45 Plug - MPTL, Shielded, 100W High-Power PoE & PoE++, Zinc Die-Cast, Black, TAA N238-P01-MPTL-A N238-P01-MPTL-A Cat6a RJ45 Plug - MPTL, Shielded, 100W High-Power PoE & PoE++, Zinc Die-Cast, Black, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.