Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Connects your notebook computer or laptop with a 3-slot C6 power inlet to a PDU or UPS system.

  • Recommended for powering notebook computers and laptops with C6 inlets
  • Ideal replacement for a worn-out or missing laptop adapter power cable
  • VDE-compliant H05VV-F jacket allows use in European IT applications

Features

Laptop Power Adapter Cord Connects Notebook Computers to an AC Outlet
This VDE-compliant power cable connects a notebook computer, laptop or other device with a three-slot C6 inlet to a UPS system, PDU or other power source with a C13 outlet. The P014-P15M-EU features an IEC-320-C14 end for connecting to an AC power source and an IEC-320-C5 end for connecting to devices.

H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.

Package Includes

P014-P15M-EU C14 to C5 Laptop Power Cord Adapter, 0.15 m (6 in.), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332281005
Product TypeComputer Power Adapter
Device CompatibilityLaptop; Monitor/HDTV
Country/RegionEurope; UK
INPUT
Maximum Input Amps2.5
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C5
Connector StyleStraight
PHYSICAL
ColorBlack
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH05VV-F
Cable Outer Diameter (OD)6.7 mm
Number of Conductors3
Conductor Gauge24/0.20AS
Wire Gauge (AWG)18
Power Cord ColorBlack
Cable Length (ft.)0.49
Shipping Dimensions (hwd / in.)5.00 x 4.02 x 0.50
Shipping Weight (lbs.)0.11
Unit Dimensions (hwd / in.)5.000 x 4.020 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range5° to 158°F (-15° to 70°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity10 ~ 65% RH, Non-Condensing
Operating Humidity Range20% TO 80% RH, NON-CONDENSING
Storage Humidity Range20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall PDUBHV101U PDUBHV101U 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.