Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Reroutes utility power to keep essential equipment operational while you’re servicing or replacing a UPS system.

  • Isolates UPS from connected loads for maintenance without powering down equipment
  • Designed for 0U rear rack mounting, tower or wall mounting using the included hardware
  • Compatible with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2, 3-6K TF5G2 bundles, and 9PX6K-L
  • 3-year limited warranty

Features

Compatible with Select Eaton 3kVA/5kVA/6kVA UPS Systems
The MBP6K208G2 works with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2, 3-6K TF5G2 bundles, and 9PX6K-L. The bypass switch lets you service or replace the UPS system without powering down any equipment and risking costly downtime. Power passes directly from a power source to equipment when in bypass mode.

Versatile Connection and Installation Options
The MBP6K208G2 features hardwired input and output connections, as well as two NEMA L6-20R and two NEMA L6-30R outlets. You can mount the maintenance bypass to the rear of the UPS or extended battery module (EBM) without taking up additional rack space. You can also mount the bypass on the side or top of the rack, on a wall or adapt it for tower installation using the included hardware.

System Requirements

Compatible with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2, 3-6kVA TF5G2 bundles, and 9PX6K-L.

Package Includes

  • MBP6K208G2 Maintenance Bypass
  • Input/output UPS cable set
  • (2) Cable glands
  • Mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code786689876050
Accessory TypeBypass Panel (Rack-Mount)
Accessory ClassUPS Accessories
INPUT
UPS Input Connection TypeHardwire
Input Plug TypeHard-wire; NEMA L6-30P
OUTPUT
Output Capacity (VA)6000
Output Capacity (kVA)6
Output Capacity (Watts)6000
Output Capacity (kW)6
Frequency Compatibility50 / 60 Hz
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported208V; 220V; 230V; 240V
Output Receptacles(1) Hardwire; (2) L6-20R; (2) L6-30R
PHYSICAL
Primary Form FactorRackmount; Tower; Wall-mount
Rack Height  0U
Unit Dimensions (hwd / in.)5.120 x 9.410 x 4.920
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico)
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
9PX G2 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX3K3UG2 9PX3K3UG2 9PX G2 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower
9PX G2 3000VA 3000W 208/120V Online Double-Conversion UPS - L6-30P or Hardwired Input, 18x 5-20R, 2x L6-20R, 1x L6-30R, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX3K3UNTF5G2 9PX3K3UNTF5G2 9PX G2 3000VA 3000W 208/120V Online Double-Conversion UPS - L6-30P or Hardwired Input, 18x 5-20R, 2x L6-20R, 1x L6-30R, Cybersecure Network Card, Extended Run, 6U Rack/Tower
9PX G2 5000VA 5000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX5KG2 9PX5KG2 9PX G2 5000VA 5000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower
9PX G2 5000VA 5000W 208/120V Online Double-Conversion UPS - L6-30P or Hardwired Input, 18x 5-20R, 2x L6-20R, 1x L6-30R, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX5KTF5G2 9PX5KTF5G2 9PX G2 5000VA 5000W 208/120V Online Double-Conversion UPS - L6-30P or Hardwired Input, 18x 5-20R, 2x L6-20R, 1x L6-30R, Cybersecure Network Card, Extended Run, 6U Rack/Tower
Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX6K-L 9PX6K-L Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower
9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX6KG2 9PX6KG2 9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower
9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 6 C39 and 6 C13 Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX6KIECG2 9PX6KIECG2 9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 6 C39 and 6 C13 Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower
9PX G2 6000VA 5400W 208/120V Online Double-Conversion UPS - L6-30P or Hardwired Input, 18x 5-20R, 2x L6-20R, 1x L6-30R, Cybersecure Network Card, Extended Run, 6U Rack/Tower 9PX6KTF5G2 9PX6KTF5G2 9PX G2 6000VA 5400W 208/120V Online Double-Conversion UPS - L6-30P or Hardwired Input, 18x 5-20R, 2x L6-20R, 1x L6-30R, Cybersecure Network Card, Extended Run, 6U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.