Part Number: MBP6KIECG2
Reroutes utility power to keep essential equipment operational while you’re servicing or replacing a UPS system.
- Isolates UPS from connected loads for maintenance without powering down equipment
- Designed for 0U rear rack mounting, tower or wall mounting using the included hardware
- C39 combo outlets accept C14 and C20 connectors, adding flexibility to deployments
- Compatible with Eaton Tripp Lite power cords
- Compatible with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2 and 9PX6K-L
- 3-year limited warranty
Features
Compatible with Eaton Select 9PX G2 UPS Systems
The MBP6KIECG2 works with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2 and 9PX6K-L. The bypass lets you service or replace the UPS system without powering down any equipment and risking costly downtime. Power passes directly from a power source to equipment when in bypass mode.
Versatile Connection and Installation Options
The MBP6KIECG2 features hardwired input, as well as two C13 and three C39 outlets, and hardwired output. You can also use the detachable L6-30P cable included with your 9PX G2 3-6kVA UPS for an L6-30P input with MBP6KIECG2. The C39 combo outlets accept both C14 and C20 connectors. You can mount the maintenance bypass to the rear of the UPS or extended battery module (EBM) without taking up additional rack space. You can also mount the bypass on the side or top of the rack, on a wall or adapt it for tower installation using the included hardware.
System Requirements
Compatible with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2 and 9PX6K-L UPS systems
Package Includes
- MBP6KIECG2 Maintenance Bypass
- Input/output UPS cable set
- (2) Cable glands
- Mounting hardware
Specifications
OVERVIEW
| UPC Code | 786689876067 |
| Accessory Type | Bypass Panel (Rack-Mount) |
| Accessory Class | UPS Accessories |
INPUT
| UPS Input Connection Type | Hardwire |
| Input Plug Type | Hard-wire; NEMA L6-30P |
OUTPUT
| Output Capacity (VA) | 6000 |
| Output Capacity (kVA) | 6 |
| Output Capacity (Watts) | 6000 |
| Output Capacity (kW) | 6 |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | C39 combo outlets accept both C14 and C20 connectors C39 Compatible with P-Lock Power Cords |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 208V; 220V; 230V; 240V |
| Output Receptacles | (2) C13; (3) C39 |
PHYSICAL
| Primary Form Factor | Rackmount; Tower; Wall-mount |
| Rack Height | 0U |
| Unit Dimensions (hwd / in.) | 5.120 x 9.410 x 4.920 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; NOM (Mexico) |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| 9PX3K3UG2 | 9PX G2 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
| 9PX5KG2 | 9PX G2 5000VA 5000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
| 9PX6K-L | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
| 9PX6KG2 | 9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
| 9PX6KIECG2 | 9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 6 C39 and 6 C13 Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
Documents & Downloads
Design Resources
Product Literature
Product Images