Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/27/2025

Features

HDMI Matrix Switch for Digital Signage or Other Applications with Multiple Video Displays
This matrix switch/splitter features four HDMI inputs and two HDMI outputs. This allows you to connect as many as four high-definition video sources, such as Blu-ray players, video game systems, Roku boxes, laptops, media servers or cable/satellite boxes, and transmit them to two high-definition televisions, projectors or monitors. The B118-2X4-4K-A is recommended for home theaters (transmit to HDTVs located in different rooms) or digital signage applications in classrooms, bars, restaurants, conference rooms, lecture halls and trade shows.
Enjoy Great Flexibility in Transmitting Video to Different Displays or Even Different Rooms
Send the same video image to both displays or transmit different videos and rotate among them. You can use the buttons built into the front of the unit to switch between the connected sources displayed on the two monitors. The B118-2X4-4K-A also includes an IR remote that lets you not only choose between the connected video sources, but also mute the sound and power on/off the unit.
Transmits Crystal-Clear 4K HDMI Video with 4:4:4 Color
The B118-2X4-4K-A supports Ultra HD video resolutions up to 4K x 2K at 60 Hz, as specified in HDMI 2.0, with 36-bit Deep Color. It’s capable of carrying HDR (high dynamic range) signals, which provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Built-In Audio Extractor Lets You Control Sound, as Well as Picture
TOSLINK/coaxial and RCA right/left audio ports allow you to connect an amplifier, receiver or soundbar for optical, digital or analog sound. The B118-2X4-4K-A supports 7.1-channel LPCM, DTS-HD Master Audio and Dolby TrueHD.
Plug-and-Play Operation for Quick Setup and Immediate Use
The B118-2X4-4K-A works right out of the box with no software required. Use HDMI cabling (such as P569-Series high-speed cables, sold separately) to connect up to four sources and two displays. The included power supply comes with four international plug adapters (North America, Europe, United Kingdom, Australia).

System Requirements

  • Source devices with HDMI output (media server, Blu-ray player, satellite/cable box)
  • Display devices with HDMI input (HDTV, projector, monitor)

Package Includes

  • B118-2X4-4K-A 2x4 HDMI Matrix Switch/Splitter
  • IR remote control with battery
  • External power supply (Input: 100–240V @ 50/60 Hz, 0.3A; Output: 5V 1A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Mounting Hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250605
Product TypeMatrix Switch
TechnologyHDMI; IR; Toslink/SPDIF
VIDEO
Max Supported Video Resolution4096 x 2160 (4K @ 60Hz)
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification7.1/5.1/2 LPCM Channel Surround Sound
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)5V / 1A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered  Yes
Product Length (ft.)8.46
Product Length (m)0.71
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
Side B - Connector 2STEREO RCA (2xRCA) (RW)
Input x Output2 x 4
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power), (x8) Green (Connection)
PHYSICAL
ColorBlack
Material of ConstructionSteel
RackmountableYes
Shipping Dimensions (hwd / in.)2.36 x 10.04 x 9.25
Shipping Weight (lbs.)0.88
Unit Dimensions (hwd / in.)0.830 x 8.460 x 2.950
Unit Packaging TypeBox
Unit Weight (lbs.)0.82
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Port ControlPush Buttons
IR Remote Extension SupportYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
Multi-Resolution SupportNo
Port SelectionPushbutton; Remote Selector
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.