Part Number: U225-004-R
This Model has been retired and has not been replaced. More information for the U225-004-R is available on the model support page
Overview
The U225-004-R 4-port USB 2.0 Hub allows you to attach multiple USB devices to a single USB port on your computer. The hub supports all three data transfer speeds: low speed (1.5 Mbps), full speed (12 Mbps) and Hi-Speed (480 Mbps). Includes four-foot USB 2.0 Computer to Hub cable (A-B).
Features
- USB 2.0 and 1.1 compliant
- Compact desktop design ( 4"W x 2.5"D x .625"H )
- Does not require external power, software, or complicated set-up procedures
- Supports USB 2.0 spec up to 500mA per port
- On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
- Plug & Play and Hot Swap capability
- Compatible with Windows, Mac and Linux
System Requirements
- A Windows, Mac or Linux computer with an available USB port
Package Includes
- U225-004-R
- 4ft USB Mini-B 5-Pin Male to USB A Male device cable
Specifications
OVERVIEW
| UPC Code | 037332116505 |
| Product Type | Hub |
| Technology | USB 2.0 (High Speed) |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 2.0 |
INPUT
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Bus Powered | Yes |
POWER
| Power Source Type | USB |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB MINI-B 5-PIN (FEMALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | PVC |
| Shipping Dimensions (hwd / in.) | 5.00 x 2.00 x 5.20 |
| Shipping Weight (lbs.) | 0.30 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Clamshell |
| Unit Weight (lbs.) | 0.24 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 131°F (-10° to 55°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 51.2 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.5A (2.5W) Output per USB port |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
| UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
| UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images