Part Number: P043-002
- Built-in 20A breaker allows easy transition to L5-20R outlet with no electrician needed
- 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
- Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
- Thick 10 AWG wire gauge manages high power levels required for larger equipment
- Locking connectors maintain secure link to avoid loss of power and costly downtime
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332142306 |
| Product Type | PDU Extension Power Cord |
| Device Compatibility | UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 20 |
| Voltage Compatibility (VAC) | 120 |
CONNECTIONS
| Side A - Connector 1 | NEMA L5-30P |
| Side B - Connector 1 | NEMA L5-20R |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 14.6mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 10 |
| Power Cord Color | Black |
| Cable Length (ft.) | 2 |
| Shipping Dimensions (hwd / in.) | 18.90 x 11.80 x 0.50 |
| Shipping Weight (lbs.) | 1.10 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Operating Humidity Range | 35% to 85% RH, Non-Condensing |
| Storage Humidity Range | 35% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Locking Plug | Yes |
| Locking Power Cord | Yes |
| Locking | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images