Part Number: U330-15M-C2C-C New
Active USB-C extension cord allows flexible placement of a USB-C device up to 49.2 ft. from the source.
- Adds 49.2 ft. to your existing USB-C connection to provide flexibility in placing devices
- Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps: 10x faster than USB 2.0
- USB-C PD charging port provides up to 5V to ensure stable connection
- Recommended for laptops, Chromebooks, MacBook Pros and other USB-C devices
- 3-year limited warranty
Features
USB-C Extension Cable Connects Computers, Printers, Modems and Other USB-C Equipment
This USB-C to USB-C Active Extension Cable (M/F) attaches to your current USB 3.2 Gen 1 cable to extend it by 15 meters (49.2 feet). It connects your computer, tablet, notebook, MacBook Pro, Chromebook, smartphone or other compatible USB-C device to a USB-C keyboard, portable hard drive, webcam or microphone/headset. The 15-meter length allows you great flexibility in placing equipment. The U330-15M-C2C-C is recommended for classrooms, conference rooms and other areas where USB-C devices may be placed apart from each other.
Built-In Signal Booster for Peak Performance
Just connect the active cable’s male USB-C plug to your laptop or notebook computer and the female USB-C connector to a USB device cable to extend your total connection well beyond USB’s natural five-meter limit. The bus-powered signal booster ensures USB 3.2 Gen 1 data transfer speeds up to 5 Gbps with no signal loss. The USB-C active extension cable is backward compatible with previous USB generations, so you can use it with legacy equipment.
5V USB-C PD Charging Port Keeps Devices Functioning
The U330-15M-C2C-C works with a standard USB-C charging cable and a compatible Power Delivery (PD) charger to provide 5V to a connected device to ensure a stable connection from the host to the device.
Note: The USB-C 5V charging port is not required for all applications. In the event that external power is required, the following USB power adapter models can be purchased separately: U280-002-W12, U280-W02-A1C1.
System Requirements
- USB 3.2 Gen 1 computer port and USB 3.2 Gen 1 connected device required to meet USB 3.2 Gen 1 speeds up to 5 Gbps
- Optional USB-C power port requires a USB-C cable and PD charger (sold separately)
Package Includes
U330-15M-C2C-C USB-C Active Extension Cable, USB-C to USB-C (M/F), 15 m (49.2 ft.)
Specifications
OVERVIEW
| UPC Code | 037332293466 |
| Technology | USB 3.x |
| Country/Region | Global |
| Cable Type | Active |
INPUT
| Voltage Compatibility (VDC) | 5V |
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (2) USB C (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x1) Blue LED (Power) |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | PVC + ALUMINUM |
| Cable Jacket Color | Black |
| Connector Color | Black; Gray |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | USB-C 3.2 M: 7.0MM ; USB-C 2.0 F (POWER): 2.8MM |
| Wire Gauge (AWG) | 28/22 |
| Cable Length (ft.) | 49.2 |
| Cable Length (in.) | 590.6 |
| Shipping Dimensions (hwd / in.) | 17.01 x 14.02 x 0.50 |
| Shipping Weight (lbs.) | 2.29 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.090 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 2.29 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0% TO 90% RH, NON-CONDENSING |
| Power Provided to Connected Device(s) | 5V 3A |
COMMUNICATIONS
| USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W | |
| U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C | USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) | |
| U040-006-C | USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m) | |
| U420-C06 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) | |
| U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |